Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnosticsNew

Image similar, may contain optional accessories
ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

Image similar, may contain optional accessories
ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

UP 24 V
Infeed UP +24 V DC
Infeed UP 0 V
Infeed UP +24 V DC
Infeed UP 0 V
ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

ED9110 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

The ED9110 potential supply terminal with diagnostics enables the setup of different potential groups with the standard voltage 24 V DC. The supply voltage is fed via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. To monitor the supply voltage, the ED9110 reports the status of the power supply terminal to the EtherCAT Coupler. A power LED indicates the operating state.

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

GeneralED9110
Internal communication protocolEtherCAT
SystemED9110
Functionpotential supply
Diagnosticsyes
XFCED9110
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED9110
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 90 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumption
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Power contacts | Output currentmax. 10 A
Environmental conditionsED9110
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED9110
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-8pinEF-12-8pin
Weight55 g60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Plug-in wiring levelnoyes
Connection technologypush-in
Connection cross-section | Solid wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | Stranded wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | With ferrule0.14…1,5 mm²
Connection cross-section AWG | Solid wireAWG28…14AWG28…16
Connection cross-section AWG | Stranded wireAWG28…14AWG28…16
Connection cross-section AWG | With ferruleAWG26…16
Stripping length8…9 mm9…10 mm
Power contact | "+" (left)no
Power contact | "+" (rechts)yes
Power contact | "-" (left)no
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)yes
Insertion lock for power contact “⏚” no
Ordering information
ED9110EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics
EF9110EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics, pluggable wiring level

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use