Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BZ1xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, pre-printed

BZ1xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, pre-printed

BZxxxx | Contact labels, unprinted or with inscription

BZ1xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, pre-printed

BZxxxx | Printed and unprinted contact labels

BZ1xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, pre-printed

BZxxxx | Contact labels, unprinted or with inscription

BZ1xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, pre-printed

BZxxxx | Printed and unprinted contact labels

EtherCAT Terminals and Bus Terminals can be individually labeled with standard contact signs. The marking material is not included in the delivery.

 

For individually pre-printed labels, please complete the order form or get in touch with your sales contact. You can find a list of existing labels here.

Product status:

regular delivery

Product information

Ordering information
BZ1100100 contact labels, printed with: 0 V, blue
BZ1102100 contact labels, printed with: –, blue
BZ1104100 contact labels, printed with: 24 V, red
BZ1106100 contact labels, printed with: +, red
BZ1107100 contact labels, printed with: +, white
BZ1108100 contact labels, printed with: PE, light green
BZ1300100 contact labels, ten of each printed with: 0…7, 20 unprinted, white
BZ1400100 contact labels, two of each printed with: 00 01…48 49, white

© Beckhoff Automation 2026 - Terms of Use