Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BZ2xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, blank

BZ2xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, blank

BZxxxx | Contact labels, unprinted or with inscription

BZ2xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, blank

BZxxxx | Printed and unprinted contact labels

BZ2xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, blank

BZxxxx | Contact labels, unprinted or with inscription

BZ2xxx | 100 contact labels, 5 x 5 mm, 12 mm grid, blank

BZxxxx | Printed and unprinted contact labels

EtherCAT Terminals and Bus Terminals can be individually labeled with standard contact signs. The marking material is not included in the delivery.

Product status:

regular delivery

Product information

Ordering information
BZ2000100 unprinted contact labels, white
BZ2002100 unprinted contact labels, yellow
BZ2005100 unprinted contact labels, red
BZ2006100 unprinted contact labels, blue
BZ2007100 unprinted contact labels, orange
BZ2008100 unprinted contact labels, light green
Material complianceBZ2xxx
CAS No.no
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use