Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6191-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B144.0 mm
Ordering informationLength
ZK1090-6191-40080.80 m
ZK1090-6191-40101.00 m
ZK1090-6191-40151.50 m
ZK1090-6191-40202.00 m
ZK1090-6191-40252.50 m
ZK1090-6191-40303.00 m
ZK1090-6191-40353.50 m
ZK1090-6191-40505.00 m
ZK1090-6191-40606.00 m
ZK1090-6191-40707.00 m
ZK1090-6191-410010.00 m
ZK1090-6191-412012.00 m
ZK1090-6191-415015.00 m
ZK1090-6191-420020.00 m
ZK1090-6191-425025.00 m
ZK1090-6191-430030.00 m

Further length on request

Loading content ...

Material complianceZK1090-6191-4xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6191-4008b5fc65be-a405-4b94-8abf-dcd3327764e6
ZK1090-6191-401098a14779-17e2-45f1-9714-0400fa7c679e
ZK1090-6191-401511150344-9a51-4bb3-969f-cb291c5247ef
ZK1090-6191-40204a0a4729-69a4-4da5-9e1c-81339f5164e7
ZK1090-6191-40256ec943e8-d105-4553-8a81-59ff05167d08
ZK1090-6191-4030ec53a158-ea30-4860-bc87-3a81ed352f72
ZK1090-6191-403554e5f147-f144-43ff-abfd-6400af932361
ZK1090-6191-4050c91edafe-6f87-4cf1-b049-682d7d9056bf
ZK1090-6191-40603ce7344b-043d-472d-a498-69fda85aebf1
ZK1090-6191-4070de18f45b-cc64-4970-879f-bfa42f5ca1a3
ZK1090-6191-410053033684-26ee-4a2e-8b1a-09cd116f64c1
ZK1090-6191-4120541162a8-b000-4e2b-b1db-74585ead5712
ZK1090-6191-41501917f343-edc8-48a3-9495-62fb42df56b5
ZK1090-6191-42007c1ebd69-8fbb-4aa8-9fe2-0d875a3b364d
ZK1090-6191-4250SCIP submission in progress
ZK1090-6191-4300b287cf39-164a-41e2-a25b-6b3471d9799a

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use