Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

SVL1323 | Low power transformer, 3-channel voltage interface, 400 V AC, accuracy class 0.5, electronic nameplate, RJ45New

SVL1323 | Low power transformer, 3-channel voltage interface, 400 V AC, accuracy class 0.5, electronic nameplate, RJ45

SVL1323 | Low power transformer, 3-channel voltage interface, 400 V AC, accuracy class 0.5, electronic nameplate, RJ45

SVL1323 | Low power transformer, 3-channel voltage interface, 400 V AC, accuracy class 0.5, electronic nameplate, RJ45

SVL1323 | Low power transformer, 3-channel voltage interface, 400 V AC, accuracy class 0.5, electronic nameplate, RJ45

The SVL1xxx 3-phase measurement system with RJ45 connection enables all three primary conductor voltages to be recorded simultaneously. Thanks to the 333 mV output signals, all instrument transformers can easily be connected via patch cable and also have electronic nameplates that make manual configuration of the voltage transformer ratios unnecessary.

 

The EL3475 EtherCAT Terminal can automatically detect what a mechanically assembled system looks like, making commissioning much easier.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical dataSVL1323
Measuring voltage277 V ULN, 480 V ULL
Measurement class/overvoltage class600 V CAT III, (in preparation: 300 V CAT IV), according to EN61010-2-030
Accuracy class0.5
Electronic nameplateyes
Secondary signal333 mV
Dimensions (W x H x D)34 mm x 20.8 mm x 98.4 mm
Weightapprox. 45 g
Operating temperature-40…+65°C
Storage temperature-45…+85°C
Relative humidity95%, no condensation
Approvals/markingsCE
Accessories
ZB8201-0900Snap-on mounting for SCLxxxx/SVLxxxx
ZK2003-91D1-3xxxRJ45, plug, straight, IP20, 8-pin – Push-Pull V4, RJ45, plug, straight, IP65/67, 8-pin

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use