The electrically isolated CX2100-0022 power supply unit extends the existing power supply module portfolio for Embedded PCs by a fanless UPS-OCT-capable version offering a maximum power output of 100 W. It is intended for supplying power to the components of a CX20xx system (CPU modules, system and extension modules) and is suitable for all existing basic CPU modules from the CX20xx series, as long as the maximum power output is not exceeded. The CX2100-0022 power supply unit is passively cooled and thus fanless and maintenance-free. An FSTN LC display with 2 x 16 characters and a selector switch as well as an enter key allow the querying of internal status values as well as self-created display parameters or menus with and without input options. The integrated display is controlled via TwinCAT.
EtherCAT or Bus Terminals can be connected on the right-hand side – the respective bus system is detected automatically and operated by the CPU. Power is supplied to the E-bus or K-bus electronics in the I/O terminals by an integrated, but internally separate power supply unit with 2 A at 5 V DC.
Product status:
regular delivery
Product information
| Technical data | CX2100-0022 |
|---|---|
| Power supply | 24 V DC (-15%/+20%), electrically isolated |
| UPS OCT-capable | yes |
| Max. power output | 100 W (temperature derating applies) |
| I/O connection | E-bus or K-bus, automatic recognition |
| Current supply E-bus/K-bus | 2 A |
| UPS | communication to CU81xx via UPS OCT via 24 V DC cable |
| Connection type | spring-loaded technology (adapter terminal) |
| Display | FSTN display 2 lines x 16 characters of text, illuminated |
| Diagnostics LED | 1 x PWR, 1 x I/O Run, 1 x I/O Err |
| Max. power loss | 10 W |
| Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
| Dimensions (W x H x D) | 60 mm x 100 mm x 91 mm |
| Weight | approx. 660 g |
| Storage temperature | -25…+85°C |
| Operating temperature | -25…+60°C |
| Relative humidity | 95%, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protection rating | IP20 |
| Approvals/markings | CE, UL |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use