The MO5112-0000-1112 is an interface for the direct connection of two incremental encoders with A and B track or one encoder with A, B and C track. Encoders with differential signals (RS422) or single-ended signals (TTL and Open Collector) can be connected. Input frequencies up to 5 MHz can be processed. In 2-channel mode, one 24 V digital input per channel is available for storing, blocking and setting the counter status; in 1-channel operation, both inputs can be used. It is also possible to set the counter to a predefined value or to lock the counter directly through the process data. The 5 V, 12 V or 24 V supply of the encoder can be provided directly via the terminal connection points.
Special features:
- can be used as 1 x ABC or 2 x AB incremental encoder interface
- save, lock, set counter
- integrated frequency and period measurement
- optional 5 V up/down counter
- microincrements
- synchronous reading of the position value via distributed clocks
- timestamp on the last-registered incremental edge and the latch value via the 24 V digital inputs
- hot-swappable
In addition, the MO5112-0000-1112 enables the measurement of a period, frequency or velocity with a resolution of 10 ns. A duty cycle measurement of the input signal in 1-channel mode is implemented.
With the optional interpolating microincrement functionality, the MO5112-0000-1112 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge, the edge at the latch input and the zero pulse track C is also available. The use of encoder profiles enables simple and fast linking of the process data for motion control applications.
Product status:
product announcement
Product information
Technical data | MO5112-0000-1112 |
---|---|
Product category | I/O modules |
Category/version | position measurement |
Type | incremental |
Technology | TTL |
Channels | 2 |
Connection method | M12 |
Resolution | 1/256 bit microincrements |
Encoder connection | 1 x A, B, C or 2 x A, B differential input (RS422): A, A̅, B, B̅, C, C̅ single-ended connection (TTL, open collector): A, B, C counter, pulse generator: A, B |
Encoder operating voltage | 5 V DC (default), 12 V DC, 24 V DC switchable |
Limit frequency | RS422: 20 million increments/s with 4-fold evaluation, corresponding to 5 MHz, TTL: 4 million increments/s with 4-fold evaluation, corresponding to 1 MHz, open collector: 400 kilo increments/s with 4-fold evaluation, corresponding to 100 kHz |
Supply voltage from backplane | 24 V DC |
Additional in-/outputs | Latch, Gate (24 V), Status input (5 V, N-switching) |
Baseplate interface | data connector |
Diagnostics | yes, status and live data via app |
Distributed clocks | yes |
Hot swap | yes |
TwinCAT version | TwinCAT 3 |
Weight | approx. 250 g |
Approvals/markings | CE, (UL in preparation) |
Housing data | R1S1T1 |
---|---|
Dimensions (W x H x D) | 30 mm × 110 mm × 32 mm |
Number of rows | 1 |
Number of slots | 1 |
Material | zinc die-cast |
Cooling | convection |
Operating/storage temperature | 0…+50 °C/-25…+85 °C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use