Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MO7062-0100-1122 | 2-channel motion interface, stepper motor, 48 V DC/5 A, with incremental encoder, M12

Image similar, may contain optional accessories
MO7062-0100-1122 | 2-channel motion interface, stepper motor, 48 V DC/5 A, with incremental encoder, M12

MO7062-0100-1122 | 2-channel motion interface, stepper motor, 48 V DC/5 A, with incremental encoder, M12

MO7062-0100-1122 | 2-channel motion interface, stepper motor, 48 V DC/5 A, with incremental encoder, M12

MO7062-0100-1122 | 2-channel motion interface, stepper motor, 48 V DC/5 A, with incremental encoder, M12

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The MO7062-0100-1122 allows the direct connection of two 48 V DC stepper motors in the medium power range up to 5 A. The module can be parameterized in line with the motor and application requirements in question. Extremely high micro-stepping ensures particularly quiet and precise motor operation. In addition, an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single-ended signals is provided for each motor channel.

Product status:

regular delivery

Product information

Technical dataMO7062-0100-1122
Product categoryI/O modules
Category/versioncompact drive technology
Connection technologyM12 connector
Motor typestepper motor
InterfacesTTL, differential
Output voltage/current48 V DC/5 A
Feedbackincremental encoder
Encoder operating voltage5 V DC
Encoder connectionA, B, C
Housing dataR1S1T2
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use