Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS8491-0000-1122 | Brake chopper module, 48 V DC, external braking resistor, M12

The MS8491-0000-1122 system module is used to dissipate drive technology overvoltages and to stabilize the 48 V DC voltage. In addition to the internally installed capacitors, an external braking resistor can be connected via the M12 connector.

Product status:

regular delivery

Product information

Technical dataMS8491-0000-1122
Product categorysystem modules
Category/version24 V/48 V DC buffer
Channels1
Storage technologycapacitive
Capacity750 µF
InterfacesM12 connector
Housing dataR1S1T2
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use