Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO3xxx | I/O modules, analog input/output

The MO3xxx I/O modules process analog input and output signals for voltage, current, temperature, and other measured variables. In addition to fixed channels, parameterizable channels are also available, with which you can choose between current and voltage measurement.

Your selection:
    • MO3004-2255-1112 | 2-channel analog input, ±10 V, 0/4…20 mA + 2-channel analog combi, 0…10 V, 0/4…20 mA, multi-function, 16 bit, single-ended, M12

      MO3004-2255-1112 | 2-channel analog input, ±10 V, 0/4…20 mA + 2-channel analog combi, 0…10 V, 0/4…20 mA, multi-function, 16 bit, single-ended, M12

      Product status:
      regular delivery
    • MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

      MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

      Product status:
      product announcement