Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

Beckhoff at Coiltech Deutschland 2026

March 25–26 | Augsburg | Hall 2, Booth 2-E10

Coiltech Deutschland 2026

New potential for engine manufacturing

We would like to invite you to visit us at Coiltech in Augsburg on March 25 and 26, 2026. We will be showing you our innovative automation solutions for electric motor production at Booth 2‑E10 in Hall 2. Discover how you can make your rotor and stator production faster, more flexible, and more compact with the XPlanar planar motor system and the XTS linear transport system. Our high‑performance solutions for end‑of‑line (EOL) testing provide you with a significant competitive edge. The basis for this is our high‑performance and scalable measurement technology, which you can integrate into Beckhoff’s PC‑based control technology and test bench automation via EtherCAT in a centralized or distributed manner.

You can look forward to diverse developments and in-depth insights into the Beckhoff product world.

We’re looking forward to seeing you at Booth 2‑E10 in Hall 2.

PC‑based control from Beckhoff integrates all machine and system functions on a single control platform

  • universal: a control platform for the automation of a wide range of systems and processes
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete modular automation system: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet‑free automation

Learn more

Intelligent transport systems for electronics production:
XPlanar and XTS

The XPlanar motor system:

  • individual 2D transportation at up to 2 m/s
  • movement and processing in up to 6 degrees of freedom

Learn more

The eXtended Transport System XTS:

  • flexible movement profiles
  • extremely compact linear transport system
  • fast format changes down to a batch size of one

Learn more

Pluggable system solution for control cabinet-free automation:
MX-System

  • space‑saving and robust: compact, robust metal housing units replace the control cabinet
  • direct machine integration: installation directly on the system shortens cables
  • easy installation and maintenance: plug-and-play modules can be swapped out by non-specialist personnel
  • scalable modular system: modular IPC, I/O, and drive solutions for individual machine concepts
  • smart diagnostics via Bluetooth®: fast fault detection minimizes downtime

Learn more

The Beckhoff measurement chain:
An integrated solution right up to cloud level

Optimal interlocking of hardware and software modules provides a complete measurement chain:

  • sensor connection to I/O modules in IP20 and IP67
  • high-performance fieldbus systems: EtherCAT and EtherCAT G
  • on-premises TwinCAT software integrates engineering, PLC, motion control, safety, visualization, communication, and measurement technology
  • control-integrated cloud connection

Learn more

At a glance

Location:
Augsburg, Germany
Date:
25.03.2026 – 26.03.2026
Beckhoff main stand:
Hall 2, Booth 2-E10
Opening hours:
Wednesday: 9:00 a.m.–6:00 p.m.
Thursday: 9:00 a.m.–5:00 p.m.
Link to exhibition:
www.coiltech.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com