Product information
| Technical data | C9900-P922 |
|---|---|
| Connector type | plug |
| Number of positions (face) | 3-pin |
| Mating cycles | 25 |
| Wire termination | Tension-clamp connection |

| A1 | 43.20 mm |
| A2 | 22.00 mm |
| Ordering information | |
|---|---|
| C9900-P922 | power connector, field assembly, plastic, 0.08…1.5 mm², pin spacing 3.5 mm, 1-row, white, straight, female, IP20, 3-pin, cage, 1 piece |
© Beckhoff Automation 2026 - Terms of Use