Product information
| Technical data | C9900-P962 |
|---|---|
| Shielding | no |
| Connector type | plug |
| Number of positions (face) | 3-pin |
| Rated voltage | 250 V |
| Mating cycles | ≥ 200 |
| Material | polyamide (PA 6.6) |

| A1 | 98.60 mm |
| A2 | 30.00 mm |
| Ordering information | |
|---|---|
| C9900-P962 | power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 1-row, black, straight, female, IP20, 8-pin, screw connection, 1 piece |
© Beckhoff Automation 2026 - Terms of Use