Product information
| Technical data | Head A |
|---|---|
| Shielding | yes |
| Installation size | M12 |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 4-pin |
| Coding | D‑coded |
| Rated current | 4 A at 40°C (according to IEC 61076-2-101) |
| Rated voltage | 160 V (according to IEC 61076-2-101) |
| Recommended torque, nut | 0.6 Nm |
| Mating cycles | ≥ 100 (according to IEC 60512-9a) |
| Technical data | Head B |
|---|---|
| Shielding | yes |
| Installation size | RJ45, push-pull V4 |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 8-pin |
| Rated current | 1.3 A at 40°C |
| Rated voltage | 50 V AC/60 V DC |
| Mating cycles | ≥ 750 |
| Wire termination | Piercing termination |
| Max. wire cross-section | AWG27…AWG22 (0.1 mm²…0.34 mm²) |
| Max. cable outer diameter | 4.5...10.0 mm |
| Technical data | Cable by meter |
|---|---|
| Operating voltage | ≤ 125 V (peak value, not for high voltage purposes) |
| Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
| Min. bending radius, moved | 8 x outer cable diameter |
| Min. bending radius, fixed installation | 5 x outer cable diameter |
| Max. number of cycles | 3 million |
| Jacket color | green |
For further technical details, please refer to the data sheet.

| A1 | 49.00 mm |
| A2 | Ø14.50 mm |
| B1 | ca. 68.0 mm |
| B2 | 23.8 mm |
| B3 | 20.4 mm |
| Ordering information | Length |
|---|---|
| ZK1C90-6191-0020 | 2.00 m |
| ZK1C90-6191-0030 | 3.00 m |
| ZK1C90-6191-0050 | 5.00 m |
| ZK1C90-6191-0070 | 7.00 m |
| ZK1C90-6191-0100 | 10.00 m |
| ZK1C90-6191-0150 | 15.00 m |
Further length on request
Loading content ...
© Beckhoff Automation 2026 - Terms of Use