The EP7402-0057 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC.
The EP7402-0057 takes over the complete control of a roller motor independently of the manufacturer of conveyor or motor. Maximum rated current, acceleration or deceleration ramps and various other parameters can be configured and allow for a wide range of adaptations to different applications. The control of the motors is sensorless.
The EtherCAT Box with IP67 protection rating measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame. It requires no additional protective covering. Power supply and EtherCAT communication are realized via a B23 ENP connector with a current carrying capacity of 28 A/45°C. In conveyor operation the EP7402-0057 can also be operated without PLC and provides functions such as ZPA (Zero Pressure Accumulation), single or block discharge. Further EtherCAT devices such as digital and analog I/Os, barcode readers or safety devices can be connected to the additional EtherCAT junction.
Product status:
regular delivery
Product information
| Technical data | EP7402-0057 |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x B23 ENP, shielded, bayonet fitting |
| Technology | motor controller for roller conveyor systems |
| Number of channels | 2 motor rollers, 8 digital inputs or outputs, 1 EtherCAT junction with power transmission |
| Rated load voltage | 24 V DC (-15%/+20%) |
| Load type | BLDC |
| Supply voltage electronics | 24 V DC (-15%/+20%) |
| Supply voltage power | 18…24 V DC |
| Distributed clocks | – |
| Max. output current | 0.5 A/24 V DC per digital channel, individually short-circuit proof |
| Output current (rms) | 3.5 A |
| Peak current (rms) | 12.0 A |
| Input/output connections | M8 x 1, 4-pin, a-coded |
| “0” signal voltage | 0…9.6 V |
| “1” signal voltage | 10…30 V |
| Rotating field frequency | 599 Hz |
| Sensor supply | from US, max. 0.5 A total, short-circuit proof |
| Power supply connection | feed: 1 x B23 ENP, 5G4; downstream connection: 1 x B23 ENP, 5G4, power transmission 30 A |
| Electrical isolation | 500 V |
| Current consumption from US | typ. 150 mA |
| Special features | compact integration, comprehensive current/voltage diagnostics |
| Weight | approx. 750 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL |
| Housing data | 2 x B23 |
|---|---|
| Dimensions (W x H x D) | 60 mm x 174 mm x 36.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |

Loading content ...
| Material compliance | EP7402-0057 |
|---|---|
| CAS No. | 7439-92-1, 115-86-6 |
| REACH SVHC | Lead, Triphenyl phosphate |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use