Oficina central México
Beckhoff Automation, S.A. de C.V.

Boulevard Manuel Ávila Camacho 2610, Torre B, Piso 9, Colonia Valle de los Pinos, Tlalnepantla de Baz
Estado de México CP 54040, México

+52 55 75998058
mexico@beckhoff.com
www.beckhoff.com/es-mx/

Nov 25, 2025

Product developments for AI-supported automation

Beckhoff consistently integrates AI technologies into the PC-based control world, thereby opening up new avenues in machine and system engineering. Learn more about the Beckhoff product developments that enable AI models to run directly on the PLC in this video.

More about this video

Vision

Vision

The balanced hardware portfolio for industrial machine vision offers complete system integration from a single source.

XPlanar | Planar motor system

XPlanar | Planar motor system

Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.

C6043 | Ultra-compact Industrial PC with NVIDIA® GPU

C6043 | Ultra-compact Industrial PC with NVIDIA® GPU

The C6043 Industrial PC with NVIDIA® GPU handles applications with high demands on 3D graphics or deeply integrated Vision and AI program blocks with minimal cycle times. It extends the series of ultra-compact industrial PCs to include a high-performance device with a built-in slot for powerful graphics cards. With the latest Intel® Core™ processors and highly parallelizing NVIDIA® graphics processors, the PC becomes the perfect central control unit for ultra-sophisticated applications. The Beckhoff TwinCAT 3 control software is capable of mapping this as a fully integrated solution – without any additional software or interfaces. With the additional freely assignable PCIe® compact module slot, the C6043 can be flexibly expanded with supplementary functions.

EtherCAT

EtherCAT

Outstanding performance, flexible topology and simple configuration characterize the real-time Ethernet technology.