Oficina central México
Beckhoff Automation, S.A. de C.V.

Boulevard Manuel Ávila Camacho 2610, Torre B, Piso 9, Colonia Valle de los Pinos, Tlalnepantla de Baz
Estado de México CP 54040, México

+52 55 75998058
mexico@beckhoff.com
www.beckhoff.com/es-mx/

Mar 31, 2025

XTS: EcoLine motor modules for linear product transport

How can companies gain a competitive edge through automation? We'll show you, using the XTS EcoLine motor module as an example. The motor modules from the XTS system possess 95% of the technical features of the familiar motor modules, but costs 45% less for the same distance.

More about this video

XTS EcoLine motor module

XTS EcoLine motor module

With the EcoLine motor modules, the modular XTS system makes intelligent product handling even more economical.

XTS | Linear product transport

XTS | Linear product transport

As an intelligent transport system, the eXtended Transport System enables flexible motion profiles and new types of machine concept.

XTS with NCT

XTS with NCT

XTS movers become process platforms with NCT

AT2202 | EcoLine motor module, straight, with plug connector for infeed

AT2202 | EcoLine motor module, straight, with plug connector for infeed

The AT2202 motor module is very similar to the AT2200 motor module. In addition, it has a connector for supplying power and communication, which connection cables in variable lengths can be connected to. Compared to fixed connection cables, the connection cables are drag-chain suitable and longer cable lengths are possible. With precision values as low as 0.075 mm, the EcoLine motor module is an economic alternative to standard motor modules for a multitude of applications. By attaching motor modules without infeed, straight and curved track layouts, the infeed line can be extended up to 3 m. An entire XTS system consists of at least one infeed line. Several infeed lines of different lengths can be used in one XTS system. The length of an infeed line is primarily determined by the mechanical motion profile of the movers and thus the electrical power consumption and the number of movers on the respective track.

AT2200 | EcoLine motor module, straight, without infeed

AT2200 | EcoLine motor module, straight, without infeed

The AT2200 motor module is an element for setting up straight XTS track sections. Simply plugging them together establishes an electrical connection between these motor modules. With one power supply, a maximum of 6 motor modules can be plugged together one after the other in a 3-meter long power supply segment. The standardized 500 mm length enables finely scalable system lengths. With precision values as low as 0.075 mm, the EcoLine motor module is an economic alternative to standard motor modules for a multitude of applications.