EemaldaKinnitaSulge

Jan 3, 2019

SPS IPC Drives 2018:

The new CX7000 Embedded PC series

The CX7000 Embedded PC can be used as a high-performance and cost-effective compact controller with the TwinCAT 3 software generation and can be expanded as needed via Bus Terminals or EtherCAT Terminals.

More about this video

Embedded PCs

Embedded PCs

With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.

CX7000 | ARM Cortex™-M7

CX7000 | ARM Cortex™-M7

The CX7000 Embedded PC can be used as a high-performance and cost-effective compact controller with the TwinCAT 3 software generation.

CX7000 | Embedded PC with ARM Cortex™-M7 processor

CX7000 | Embedded PC with ARM Cortex™-M7 processor

The CX7000 Embedded PC has an ARM Cortex™-M7 single-core processor with 480 MHz. In the basic configuration, the CX7000 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7000 does not have a fieldbus interface.

CX7080 | Embedded PC for RS232/RS485

CX7080 | Embedded PC for RS232/RS485

The CX7080 Embedded PC has an ARM Cortex™-M7 single-core processor with 480 MHz. In the basic configuration, the CX7080 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. In addition, the CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket.

Woodworking machines

Woodworking machines

PC-based control from Beckhoff provides a competitive edge in the woodworking industry by optimizing transport and handling along with edge, CNC and surface processing.

Building automation

Building automation

PC-based control from Beckhoff integrates all building automation functions on one control platform.