EemaldaKinnitaSulge

TS1150 | TwinCAT Backup

Backup and restore are important for every controller – a PC image common in IT is not always sufficient for this.

Files, directories, OS-specific information, settings and TwinCAT configurations can be backed up and restored using the TwinCAT Backup Server. This can be done on all connected media as well as via the network. In addition to the pure file transfer, registry settings can be backed up/restored or complete installations can be carried out automatically and without the user's intervention.

Product status:

regular delivery

Product information

Technical dataTS1150
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS1150license for using the TwinCAT Backup server

Loading content ...

© Beckhoff Automation 2024 - Terms of Use