TS5055 | TwinCAT NC Flying Saw

TwinCAT NC Flying Saw implements the coupling of a slave axis to a master axis in a certain synchronous position (flying saw). PLC function blocks enable coupling and uncoupling as well as parameterization.

  • The master axis can be a real axis, a virtual axis, or some other external source of actual values.
  • synchronization of the slave axis from any motion situation (stop, forward or reverse travel) with the master in motion
  • simple synchronization with the master velocity
  • precise position synchronization with the master axis (velocity and position)
  • synchronous velocity can be set via a coupling factor
  • optional return prevention as additional safety function
  • superimposed section compensation during the synchronous phase for dynamic position correction

Product status:

regular delivery

Product information

Technical dataTS5055
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT NC PTP
Ordering information
TS5055IEC 61131-3 software library for TwinCAT, realizes a “flying saw”

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use