TS8036 | TwinCAT Crestron Server

Crestron is one of the leading manufacturers of AV control systems. The TwinCAT Crestron Server enables communication between a TwinCAT PLC and a Crestron control. Both systems are connected by Ethernet. SIMPL user macros are available for programming the Crestron controller. The required function blocks are included in the TwinCAT PLC library. Read and write access to the other device is available from the Crestron controller and the TwinCAT PLC.

Product status:

regular delivery

Product information

Technical dataTS8036
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS8036license for using the Crestron Server

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use