AX2090-ND50-0090 | Power supply for AX5000 | Mains choke for AX5190

The industry is demanding high-quality accessories due to the use of ever faster and more sophisticated servo drives in all areas of machine, plant, and apparatus manufacturing. Compliance with EMC guidelines and safe operation of the drive are ensured by the use of the Beckhoff accessories. Suitable mains filters from the accessories portfolio are suitable for compliance with even stricter requirements. Suitable mains chokes are available to limit recharging currents in larger drives and drive systems.

Product status:

regular delivery

Product information

Ordering informationComponents for power supply
AX2090-ND50-0090mains choke for AX5190 Servo Drive, 90 A, 0.16 mH, UK 2%, 230 x 300 x 160 mm (W x H x D), 13 kg
Material complianceAX2090-ND50-0090
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-motion
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use