VCS2000 | Area scan cameras, 2.5 Gbit/s

VCS2000 | Area scan cameras, 2.5 Gbit/s

VCS2000 | Area scan cameras, 2.5 Gbit/s

Spectral sensitivity
monochrome color polarization/monochrome polarization/color
Number of pixels
2.3…3.1 MP VCS2000-0200
2.3 MP, 127 fps, ∆px = 3.45 µm
VCS2001-0200
2.3 MP, 127 fps, ∆px = 3.45 µm
VCS2000-0300
3.1 MP, 55 fps, ∆px = 3.45 µm
VCS2001-0300
3.1 MP, 55 fps, ∆px = 3.45 µm
5.0…8.1 MP VCS2000-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2001-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2002-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2003-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2030-0500
5.1 MP, 59 fps, ∆px = 2.74 µm
VCS2031-0500
5.1 MP, 59 fps, ∆px = 2.74 µm
VCS2020-0800
8.1 MP, 32 fps, ∆px = 2.74 µm
VCS2021-0800
8.1 MP, 32 fps, ∆px = 2.74 µm
12.4…16.2 MP VCS2020-1200
12.4 MP, 21 fps, ∆px = 2.74 µm
VCS2021-1200
12.4 MP, 21 fps, ∆px = 2.74 µm
VCS2030-1600
16.2 MP, 19 fps, ∆px = 2.74 µm
VCS2031-1600
16.2 MP, 19 fps, ∆px = 2.74 µm
20.4…24.6 MP VCS2030-2000
20.4 MP, 15 fps, ∆px = 2.74 µm
VCS2031-2000
20.4 MP, 15 fps, ∆px = 2.74 µm
VCS2030-2400
24.6 MP, 12 fps, ∆px = 2.74 µm
VCS2031-2400
24.6 MP, 12 fps, ∆px = 2.74 µm

specified values for the product: number of pixels, frame rate, pixel size