解除修正閉じる

Beckhoff at Indumation 2024

Indumation

For smart machines and systems – PC-based control

When machine and plant manufacturers meet at Indumation in Kortrijk at the end of January, Beckhoff is sure to be there too as a technology leader and pioneer in PC-based control technology. See how Beckhoff is driving the automation and digital transformation of production processes live, with pioneering innovations such as the XPlanar motor system's floating movers, the XTS eXtended Transport System, the MX-System for control cabinet-free automation, or with Vision as a system-integrated image processing system. Find out which of our innovations can give you a competitive edge first-hand.

We look forward to exchanging ideas with you at Booth 623 in Hall 6!

Book your free ticket, registration code: IND049

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

TwinCAT Chat: Develop efficiently with AI support

  • large language models (LLMs) with integrated TwinCAT 3 in an engineering environment
  • LLM pre-initialized and optimized for TwinCAT requests
  • automated creation, optimization, and commenting for PLC code
  • increases productivity in software development with TwinCAT

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • EtherCAT connection
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

Intelligent transport systems for electronics manufacturing: XPlanar and XTS

The XPlanar planar motor system:

  • 2D product transport with 6 degrees of freedom
  • free-floating planar movers
  • compact system design and reduced footprint

Learn more

The eXtended Transport System XTS:

  • flexible motion profiles
  • highly compact linear transport system
  • rapid format changes up to a lot size of one

Learn more

Maximum flexibility: XTS with No Cable Technology (NCT)

  • non-contact, continuous power supply
  • synchronous real-time data transmission to the XTS movers
  • complete NCT hardware integration in the motor module
  • no additional connections or supply lines

Learn more

At a glance

Location:
Kortrijk, Belgium
Date:
31.01.2024 – 02.02.2024
Exhibition center:
Kortrijk XPO
Beckhoff main stand:
Hall 6, Booth 623
Opening hours:
Wednesday: 10:00 a.m. – 6:00 p.m.
Thursday:10:00 a.m. – 10:00 p.m. (+ Nocturne)
Friday: 10:00 a.m. – 4:00 p.m.
Link to exhibition:
www.indumation.be
Headquarters Belgium
Beckhoff Automation BV

Klaverbladstraat 11.2/2
3560 Lummen
Belgium

+32 13 2522-00
info@beckhoff.be
www.beckhoff.com/nl-be/

Sales
+32 13 2522-00
info@beckhoff.be