Bartelt's MAG series is revolutionizing hygienic pouch packaging using the horizontal form fill seal process. With the XTS intelligent transport system at its core and a PC-based controller, the system can be implemented as a linear, rotary, or dual-output layout that can be customized to meet specific production goals and site requirements.
More about this video
XTS | Linear product transport
As an intelligent transport system, the eXtended Transport System enables flexible motion profiles and new types of machine concept.
C6032 | Ultra-compact Industrial PC
With the C6032, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interfaces and functional extensions. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6032 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
Packaging machines
PC-based control increases the productivity and flexibility of packaging machinery.