Beckhoff is expanding its IPC portfolio with the Intel Atom® x7 processor series, a significantly more powerful and energy-efficient CPU generation with up to 8 threads and improved single-thread performance. In addition, five Intel® Core™ Series 2 processors, whose architecture consists exclusively of Performance-cores, will be released shortly. The architecture's special features are shown in this video.
More about this video
C6040 | Ultra-compact Industrial PC
The addition of the even more powerful C6040-0090 to the ultra-compact C60xx Industrial PC series from Beckhoff is opening up a whole new world of possibilities for users.
C6650 | Control cabinet Industrial PC
The universal Industrial PC C6650 is equipped with components of the highest performance class: Either the Intel® Processor 300 or the Intel® Core™ 3/5/7/9 Series 2 processors are used on an ATX motherboard.
C6675 | Control cabinet Industrial PC
The C6675 Industrial PC is equipped with components of the highest performance class: Either the Intel® Processor 300 or the Intel® Core™ 3/5/7/9 Series 2 processors are used on an ATX motherboard. The housing and cooling concept adopted of the C6670 also enables the use of a GPU accelerator card, among other things. A total of 300 watts is available for full-length plug-in cards. Applications in the field of machine learning or vision can thus be realized in an industrial environment.
C5240-0030 | 19-inch slide-in Industrial PC
The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.
TwinCAT Core Boost
Enormous leap in performance thanks to processor cores in turbo mode - TwinCAT Core Boost for greater computing performance in real time
C6xxx | Control cabinet Industrial PCs
The C66xx Industrial PC series, which is based on ATX standards, offers maximum flexibility with a wide range of PCI™ and PCIe® slots.
C60xx | Ultra-compact Industrial PCs
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.