The ED series EtherCAT Terminals combine the proven EtherCAT performance with advanced functions such as an updated design, tool-free push-in installation, and app-supported diagnostics via Data Matrix code. This video looks at the first customer applications and the specific technical features in the I/O upgrade.
More about this video
EtherCAT Terminals
The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.
EL/EDxxxx | Multi-functional
The multi-functional EtherCAT Terminals combine the acquisition of digital and analog input and output signals.
EL/ED9xxx | System
The EL/ED9xxx EtherCAT Terminals complete the I/O system with functions such as power supply, fusing and filtering.
EL/ED/ELM7xxx | Compact drive technology
The EtherCAT Terminals from the EL/ED7xxx and ELM7xxx series enable the direct connection of various drive technologies.
EL/ED6xxx | Communication
With the EL/ED6xxx EtherCAT Terminals, terminal stations become a universal gateway between different systems.
EL/ED5xxx | Position measurement
The EL/ED5xxx EtherCAT Terminals are intended for the evaluation of complex signals from absolute and incremental encoders.
EL/ED1xxx | Digital input
The EL/ED1xxx EtherCAT Terminals enable the acquisition of binary signals from the process level.
EL/ED2xxx | Digital output
The EL/ED2xxx EtherCAT Terminals generate binary signals and forward them to the process level.
EL/ED3xxx | Analog input
The EL/ED3xxx EtherCAT Terminals process analog input signals for voltage, current, temperature and other measured variables.
EL/ED4xxx | Analog output
The EL/ED4xxx EtherCAT Terminals output analog signals with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA.
EK/EC1xxx, BK1xx0 | EtherCAT Coupler
The EtherCAT Couplers are the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals.