Efficient material flow without a control cabinet – with the compact EtherCAT Box modules, you can control 24 V and 48 V DC roller motors decentrally and directly on the conveyor belt.
Benefit from minimal cabling work, integrated ZPA (Zero Pressure Accumulation) logic, and compatibility with any manufacturer. Want to know more?
Why use decentralized drive technology in materials handling?
Advanced conveyor systems require flexibility, scalability, and high throughput. Traditional centralized control cabinet architectures often reach their limits in this context (due to costs, cabling, and space requirements). The benefits for you:
- control cabinet-free installation (IP65): modules are mounted directly on the machine frame; no additional protective cover is required
- manufacturer independence: complete control of the roller motor irrespective of the manufacturer of the conveyor or the motor
- daisy-chain cabling: power and EtherCAT are looped through from box to box (one-cable concept for the 48 V modules), which cuts installation time by up to 50%
Why use distributed drive technology for 24/48 V DC roller motors?
- SELV/safety level: both voltages are below the standard SELV limit (60 V DC), resulting in a lower risk of electrical hazards and simplified safety measures
- standardization: high parts availability, because many sensors/controllers and decentralized drives support 24/48 V
- easy integration: direct control, simple wiring, and plug-and-play modules
- 48 V DC: lower current at the same power output – the current is halved but output stays the same compared to 24 V, line losses are lower, and cable cross-sections are smaller, saving energy and allowing for thinner, less expensive cables
- better scalability for higher performance and longer distances: 48 V is particularly suitable for cases where many motors are connected in series or cable runs are long
- more power per supply: with 48 V, more powerful motors or a greater number of motors can be operated from a single power supply – resulting in less voltage drop under load
Results in practice
- in small, compact systems, or in cases where there are already many 24 V power supplies → 24 V is often more cost-effective and simpler
- longer conveyor lines, higher motor power ratings, or many motors operating in parallel → 48 V saves on cabling, reduces losses, and is more efficient
- 24 V DC motors can also be operated using a 48 V DC power supply with the MDR controllers from the EP74xx series
ZPA and TwinCAT integration
Controlling conveying zones for pressureless conveying requires precise logic. Beckhoff offers maximum scalability for this purpose:
- stand-alone operation (without a PLC): the EP7402 modules handle the ZPA logic independently – in pure conveying mode, no superordinate PLC is required (single-item or batch discharge)
- TwinCAT integration: for highly complex systems, the modules are seamlessly integrated into TwinCAT, with engineering tools such as the Automation Interface enabling efficient implementation of the often numerous roller motors in the system
Full compatibility through standardization
The drive controllers support the standardized DS402 device profile via EtherCAT – for maximum flexibility in the system architecture. The controller is seamlessly incorporated into TwinCAT environments and can also be easily integrated into third-party EtherCAT masters without any additional effort. Choose a control system that offers true interoperability and independence.
TwinSAFE: integrated, open, and scalable safety technology
TwinSAFE offers solutions for all key areas of automation technology, including control, I/O, motion, and automation, and the MX-System. All components can be combined across areas to provide a fully comprehensive security architecture for almost any customer application.
The integrated FSoE safety electronics allow individual system components to be safely shut down in a targeted manner without interrupting the rest of the flow of goods. This is a first for the MDR controller family. In addition, TwinSAFE Logic has been integrated into the MDR controllers, which greatly expands the range of possible use cases and application scenarios.
Hardware portfolio: EtherCAT Box modules for MDR control
Whether you’re using conventional 24 V systems or high-performance 48 Varchitectures, Beckhoff offers the right EtherCAT Box for your materials handling systems.
EP741x series | Highly efficient 48 V architecture with integrated cabling, with or without safety features
For systems that require higher performance. The built-in power and EtherCAT cables eliminate the need for expensive patch cables. L-coded M12 cables for up to 16 A
- EP7412-0071 (2-channel) and EP7412-9071 (TwinSAFE Logic): controls two 48 V motors, with an integrated I²T model for load monitoring
- EP7414-0071 (4-channel) and EP7414-9071 (TwinSAFE Logic): the high-density solution that controls up to four 48 V motors simultaneously – perfect for compact conveyor zones
EP740x series | 2-channel MDR controller with hybrid cable, 28 A
- EP7402-0057 and EP7402-0x67: the industry standard in IP67 – extremely compact (60 x 174 mm) for direct installation in the side profile
- integrated ZPA logic, eight additional digital I/Os for light barriers, M8 connectors, 3.5 A rated current (12 A peak)
| EP7402-0057 | EP7402-0067 | EP7402-0167 | EP7412-0071 | EP7414-0071 | EP7412-9071 | EP7414-9071 | |
|---|---|---|---|---|---|---|---|
| Protocol | EtherCAT | EtherCAT | TwinSAFE/Safety over EtherCAT | ||||
| Bus interface | 2 x B23 ENP, shielded, bayonet connector |
IN: EtherCAT cable, M8 socket, 4-pin, A-coded, shielded OUT: EtherCAT cable, M8 connector, 4-pin, A-coded, shielded |
|||||
| Number of channels |
2 motor rollers, 8 digital inputs or outputs, 1 EtherCAT junction with voltage forwarding |
2 motor rollers, 8 digital inputs or outputs |
2 | 4 | 2 | 4 | |
| Power supply connection |
supply: 1 x B23 ENP, 5G4 forwarding: 1 x B23 ENP, 5G4, voltage forwarding 30 A |
supply: power cable, M12 connector, 5-pin, L-coded forwarding: power cable, M12 socket, 5-pin, L-coded |
|||||
| Supply voltage | 18…24 V DC | 18…48 V DC | 18…48 V DC | ||||
| Distributed clocks | – | Yes | |||||
| Protection rating | IP65/66/67 (according to EN 60529) | IP54 (according to EN 60529) | |||||
FAQs on the Beckhoff Motor-Driven Roller Controller
The controllers are manufacturer-independent. They support 24 V and 48 V BLDC (brushless DC) motors from leading manufacturers such as PULSEROLLER, Automation Controls Group (ACG)/Milwaukee Electronics, InfiniDrive, Rollex, Kyowa, and ITOH DENKI. Roller motors with integrated controllers are not compatible.
ZPA stands for zero pressure accumulation (pressureless conveying). It ensures that items being conveyed (such as packages or boxes) do not collide with each other on the conveyor belt.
This logic is already built into the EP7402 EtherCAT Box, eliminating the need for an external PLC.
48 V systems deliver more power with the same cross-section, which is particularly important when handling heavier materials. In addition, the 48 V series enables longer conveyor lines with daisy-chain cabling due to lower line losses.
Applications and references
-
PC Control customer magazine
Intralogistics Special 2026
The Intralogistics Special is a special edition of our PC Control customer magazine. In it, you will see how companies across the industry are leveraging Beckhoff’s PC-based control platform with TwinCAT 3 and EtherCAT to lock in a competitive advantage. These benefits extend across virtually every type of equipment found in distribution and fulfillment operations, including sortation systems, singulators, automated storage and retrieval systems, conveyors, and mobile robots. Importantly, these advantages are realized regardless of equipment size or complexity – from compact machines to large-scale sortation and conveyor systems – thanks to TwinCAT 3 and EtherCAT’s ability to break through the limitations imposed by traditional PLCs and fieldbus technologies.
-
Application report
Conveyor technology retrofit reduces energy consumption and noise emission
Arvato SE, Germany
Conveyor technology is part of the critical infrastructure of every logistics company. This is why the logistics service provider Arvato SE has completely retrofitted the central conveyor line between several warehouses and the order picking area at its Harsewinkel site. With PC-based control, One Cable Automation, and around 200 EP7402 EtherCAT Box modules with integrated MDR controllers from Beckhoff, the system runs much more efficiently, quietly, and reliably.
Our products and technologies for your industry
The PC and EtherCAT-based control technology from Beckhoff offers open and flexible automation solutions for your industry. On our industry pages we present the advantages of PC- and EtherCAT-based control technology, tailored to your industry. We supply you with further information around the typical areas of use and properties of our products, and we provide you with an overview of our reference reports.
Warehouse and distribution logistics
Automation technology for sorting, conveying, and warehousing tasks in intralogistics.
EP7xxx | Compact drive technology
The EP7xxx modules enable the connection of various motors, such as servo, DC, stepper or roller motors.