TwinCAT Motion Control 3 Fluid Power allows hydraulic axes to be fully implemented in TwinCAT on a single level with electrical axes for the first time. The hydraulics' special features can be controlled and flexibly scaled in bundled software. In this video, we show how this is implemented for a pump-controlled drive and a valve-controlled injection process.
More about this video
Automation
TwinCAT offers many features and various software function blocks for all automation tasks.
TwinCAT MC3
Beckhoff presents the latest generation of motion software solutions in TwinCAT MC3.
TF5500 | TwinCAT 3 MC3 Base
TwinCAT MC3 represents the next generation of motion control, combining the proven capabilities of TF5000 TwinCAT 3 NC PTP with major enhancements designed to boost performance and flexibility. Powered by TF5500 TwinCAT 3 MC3 Base, this new motion control system integrates seamlessly into TwinCAT to deliver an efficient, end-to-end automation solution.
TF551x | TwinCAT 3 MC3 Axes Packs
TwinCAT 3 MC3 Axes Packs expand TF5500 TwinCAT 3 MC3 Base with additional axis licenses.
TF553x | TwinCAT 3 MC3 Multi Vendor Packs
In addition to the control of Beckhoff axes, TwinCAT 3 MC3 also supports the control of axes from other manufacturers;
TF5550 | TwinCAT 3 MC3 Camming
TwinCAT 3 MC3 Camming extends TF5500 TwinCAT 3 MC3 Base with non-linear couplings (cam plates) between axes.
TF5560 | TwinCAT 3 MC3 Fluid Power
TwinCAT 3 MC3 Fluid Power expands TF5500 TwinCAT 3 MC3 Base with complete hydraulic integration in TwinCAT. It offers manufacturer-independent control of position, speed, and pressure/force.
Plastics machines
PC-based control optimizes all processes in the plastics industry.