16 mrt 2025

ZIN in No(o)rd: smart building automation voor het grootste gebouw in Brussel

Met 75.000 vierkante meter kantoorruimte, 100 appartementen en een hotel met 200 kamers combineert ZIN in No(o)rd wonen, werken en huisvesting in één gebouw. VMA, expert in multitechnische installaties en technologieën, vertrouwde op de openheid en prestaties van PC-gebaseerde besturing van Beckhoff voor de automatisering van dit zeer efficiënte gebouw.

More about this video

KL85xx | Manual operating

KL85xx | Manual operating

The KL85xx manual operating modules enable switching, controlling and monitoring of signals without opening the control cabinet.

KL8548 | 8-channel analog output module 0…10 V

KL8548 | 8-channel analog output module 0…10 V

The KL8548 is an 8-channel analog output module for 0 to 10 V. The analog values must be specified individually for each channel via the controller or via a potentiometer. The actual output value is indicated by a bar graph. The position of the potentiometer is readable by the controller in each mode of operation.

KL8528 | 8-channel digital output module

KL8528 | 8-channel digital output module

The KL8528 is an 8-channel digital output module. The outputs can be switched via a switch or specified by the controller. The status is indicated by a bicolor LED in green and yellow. The switching positions are readable via the PLC.

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

Building automation

Building automation

Automate buildings sustainably with flexible control technology.