With 75.000 square meters of office space, 100 apartments and a hotel with 200 rooms, ZIN in No(o)rd combines living, working and housing in one building. VMA, expert in multi-technical installations and technologies, relied on the openness and performance of PC-based control from Beckhoff for the automation of this highly efficient building.
More about this video
KL85xx | Manual operating
The KL85xx manual operating modules enable switching, controlling and monitoring of signals without opening the control cabinet.
KL8548 | 8-channel analog output module 0…10 V
The KL8548 is an 8-channel analog output module for 0 to 10 V. The analog values must be specified individually for each channel via the controller or via a potentiometer. The actual output value is indicated by a bar graph. The position of the potentiometer is readable by the controller in each mode of operation.
KL8528 | 8-channel digital output module
The KL8528 is an 8-channel digital output module. The outputs can be switched via a switch or specified by the controller. The status is indicated by a bicolor LED in green and yellow. The switching positions are readable via the PLC.
TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.
Building automation
Automate buildings sustainably with flexible control technology.