NOV develops and produces equipment for oil and gas production. In this video, James Belcher, Head of Control Technology at NOV, describes why the company uses Beckhoff technology such as the CX5140 embedded PC or I/O modules for the control of all NOV components.
More about this video
Embedded PCs
With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.
CX5140 | Embedded PC with Intel Atom® E3845
The CX5140 has an Intel Atom® quad-core processor with a clock rate of 1.91 GHz. This makes genuine multi-core technology possible in the Embedded PC segment. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options and gateway functions is created by an optional interface, which can be pre-equipped ex factory, as well as the I/O level, which can optionally consist of either E-bus or K-bus terminals.
CX5100 | Intel Atom®
The DIN-rail-mountable, fanless Embedded PCs from the CX5100 series are equipped with Intel Atom® multi-core processors.
I/O
Realiseer de meest complexe applicaties met onze I/O-componenten voor alle gangbare veldbussystemen.