The GFX system from Hepco Motion offers the possibility to mount a parallel guide rail system on XTS motor modules in order to transport high payloads. The structure consists of a V-shaped steel or stainless steel rail and holding brackets for the XTS motor modules, which are mounted on a base plate. Different mover versions with steel or stainless steel rollers are available to match. In combination with automatic lubrication, a low-maintenance complete system is created with a long service life.
The different versions of the GFX system integrate themselves optimally into the modular XTS system. With components in different designs, the XTS Hygienic and the Track Management, solutions are available for individual track layouts, demanding environmental conditions and a complete solution for moving motor module segments. Furthermore there is also a possibility to combine several XTS systems with one another in order to increase the total force.
Beckhoff offers the possibility to deliver turnkey functional modules as a plug-and-play solution in combination with the GFX system – optionally with individually manufactured control cabinets for controlling the complete application and supporting assembly activities on site.
Product status:
regular delivery
© Beckhoff Automation 2025 - Terms of Use