Automation solutions for battery manufacturing

PC-based control automates efficient battery manufacturing. For example, the XPlanar motor system and ATRO modular industrial robot system automate the handling of battery cells.
PC-based control automates efficient battery manufacturing. For example, the XPlanar motor system and ATRO modular industrial robot system automate the handling of battery cells.

The fast-growing e-mobility market places high demands on battery cell production in terms of speed and efficiency. This is why intelligent, high-performance automation solutions are so essential. Our control technology enables end-to-end automation of all processes in battery manufacturing: from electrode production to module and pack assembly. PC-based control offers advantages for all machine types, no matter whether you produce round, pouch, or prismatic battery cells.

Your head start in battery manufacturing with Beckhoff:

  • high speed thanks to fast cycle times
  • optimal synchronization of control functions on a single platform
  • execution of sophisticated motion tasks with up to 255 axes
  • flexible scalability of hardware and software

Control technology for all battery production processes

In the winding process of round cells, our vision system can be used.
In the winding process of round cells, our vision system can be used.

High-precision battery cell winding

The rolling process used in round cell production involves winding a jelly roll from an anode strip, a cathode strip, and two separator strips. This calls for exceptional precision and speed.

Our control technology involves the use of a central PC-based automation platform to achieve maximum process efficiency in battery cell winding, as this allows vision systems, motion tasks, and communication to I/Os to all be controlled with a high level of synchronicity. It also enables not only precise winding accuracy, but also high output at the same time.

Our product highlights for the winding process:

The stacking of pouch cells can be realized with a Z-folder, for example.
The stacking of pouch cells can be realized with a Z-folder, for example.

Quick and accurate stacking of battery cells

Pouch cells are produced in a stacking process: Electrode sheets of cathode or anode material are placed between separator layers, for example with a Z-fold. Similar to the winding process for round cells, a high level of accuracy and speed are crucial in Z-folding.

With our modular TwinCAT automation software, even highly sophisticated motion tasks in the stacking process of battery cells can be executed with real precision. This makes it possible to control up to 255 axes synchronously. On the hardware side, a large portfolio of drive technology is available in various performance classes.

Our product highlights for the stacking process:

  • TwinCAT Motion Control: Synchronous control of up to 255 axes, along with the integration of robot kinematics with NCI and robot libraries
  • Compact drive technology: Motion solutions for operation in even the smallest of installation spaces
  • XPlanar: Floating planar motor system for the transport or stacking process

For electrolyte filling, explosion protection requirements must be fulfilled.
For electrolyte filling, explosion protection requirements must be fulfilled.

Ensure safe electrolyte filling with components for explosion protection

Once the wound or stacked battery cells have been placed in their packaging, they are filled with the electrolyte. In addition to precise metering of the electrolyte liquid, adequate safety measures with regard to explosion protection play a major role in this process step.

We also offer integrated automation solutions for hazardous areas: Process technology requirements can be implemented directly via the central control platform and integrated into real-time applications. An extended product range is available for use in potentially hazardous areas.

Our product highlights for electrolyte filling:

In battery cell transport, the EP7402 is used to control roller conveyor systems.
In battery cell transport, the EP7402 is used to control roller conveyor systems.

Flexible solutions for battery cell transport

For the initial charging and discharging processes and further cell aging, the battery cells are transported to various shelf storage systems after the electrolyte filling process. This primarily relies on roller conveyors and AGVs.

When it comes to controlling motor-driven roller conveyor systems, we offer a compact and seamlessly integrated solution in the form of the EP7402 EtherCAT Box. What’s more, our XTS and XPlanar intelligent transport systems allow you to completely rethink existing transport processes and design them with total flexibility.

Our product highlights for battery cell transport:

  • EP7402 EtherCAT Box: Compact controller for motor-driven roller conveyor systems
  • XTS with NCT: Enables handling and quality control during transport
  • XPlanar: Floating product transport with maximum flexibility

Precise control of robots can be realized with the TwinCAT automation software.
Precise control of robots can be realized with the TwinCAT automation software.

Powerful robotics solutions for battery module and pack assembly

Batteries used in electric cars are first assembled into modules after production and then into larger packs. During module assembly, the individual battery cells have to be glued and welded together within a very short time. This is where precise robotics solutions are required for accurate and fast positioning.

TwinCAT enables the control of all common robot kinematics with modular software libraries. Direct integration into the central control platform ensures maximum performance and efficiency.

Our product highlights for battery module assembly:

Implemented worldwide: Beckhoff in battery manufacturing and e-mobility

Automation for highly precise and efficient production of lithium-ion battery modules

The rapidly growing electromobility market calls for particularly efficient manufacturing processes when it comes to the production of lithium-ion battery systems. This is where the BLS 500 laser welding system from Manz makes for an ideal solution, as it allows individual battery cells to be precisely contacted and connected to form battery modules. A high level of efficiency is ensured by means of a graphical programming tool and a virtual commissioning tool from Manz, as well as rapid PC-based control technology from Beckhoff and the continuous OPC UA communication this facilitates.

Linear transport system eliminates slow pick-and-place process

Low-cost lithium-ion battery cells (LIB) are the key to mass electromobility, although the manufacturing process has always been a cost driver – until now. Researchers at TU Berlin are using continuous Z-folding to replace the traditional pick-and-place movements that have been used so far, thereby accelerating battery cell production. The XTS linear transport system from Beckhoff has played a crucial role here.

Reliable and efficient operation due to fast and powerful control technology

Chinese automaker NIO aims to provide high-quality smart electric vehicles combined with an optimal user experience. The NIO Power energy service system makes a valuable contribution in this regard, using PC-based control from Beckhoff to ensure safe and efficient operation of NIO’s second-generation battery swap stations.

Further information

Automotive industry

Automotive industry

PC-based control from Beckhoff supports modern manufacturing concepts for the mobility of the future.

Handling and assembly technology

Handling and assembly technology

PC-based control from Beckhoff optimizes the entire process chain: from preparation to production and assembly to testing and handling.