Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

TE9100 | TwinSAFE Logic Simulator

With the TwinCAT 3 EtherCAT Simulation (TE1111) product, Beckhoff already provides a tool to enable virtual commissioning of machines. The TwinSAFE Logic Simulator extends this functionality via aspects of safety technology. Thus, in addition to the standard controller, a safety application can be commissioned virtually, i.e. safety applications based on the TwinCAT 3 Safety Editor can be simulated without the presence of real hardware.

There is also the option of hybrid simulation. For example, a modularly designed machine can be simulated while only a part is present in real terms. The rest of the machine can be easily simulated via the TwinSAFE Logic Simulator.

This opens up completely new possibilities with regard to simplified commissioning/validation/verification of safety applications.

Product status:

product announcement | estimated market release on request

Product information

Ordering information
TE9100TwinSAFE Logic Simulator

Loading content ...

© Beckhoff Automation 2026 - Terms of Use