AG1000 | Planetary gear units for AS1000 stepper motors

Beckhoff offers special planetary gears for stepper motors in order to increase the torque or to improve the inertia ratio. Stepper motors whose flanges have dimensions of 56 mm or above can be fitted with low-backlash planetary gears. If the planetary gear is ordered along with the stepper motor, the combination of motor and gear is delivered fully assembled.

Your selection:
    • AG1000-+PM52.i | Planetary gear units for AS1030/AS1050 stepper motor

      AG1000-+PM52.i | Planetary gear units for AS1030/AS1050 stepper motor

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      N2
    • AG1000-+PM81.i | Planetary gear units for AS1060 stepper motor

      AG1000-+PM81.i | Planetary gear units for AS1060 stepper motor

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      N3