SCT6xxx | Split-core current transformers

SCT6xxx | Split-core current transformers

SCT6xxx | Split-core current transformers

Max. diameter round conductor
18.5 mm 27.9 mm 42.4 mm 2 x 42.4 mm
Primary current
0…60 to 0…150 A AC SCT6101-0060
accuracy class 3
SCT6101-0075
accuracy class 3
SCT6101-0100
accuracy class 3
SCT6101-0150
accuracy class 3
0…200 / 0…250 A AC SCT6311-0200
accuracy class 1
SCT6311-0250
accuracy class 1
SCT6321-0200
accuracy class 0.5
SCT6321-0250
accuracy class 0.5
0…300 to 0…500 A AC SCT6411-0300
accuracy class 1
SCT6411-0400
accuracy class 1
SCT6411-0500
accuracy class 1
0…400 / 0…500 A AC SCT6421-0400
accuracy class 0.5
SCT6421-0500
accuracy class 0.5
0…600 / 0…750 A AC SCT6615-0600
accuracy class 1
SCT6615-0750
accuracy class 1
SCT6625-0600
accuracy class 0.5
SCT6625-0750
accuracy class 0.5
0…800 / 0…1000 A AC SCT6715-0800
accuracy class 1
SCT6715-1000
accuracy class 1
SCT6725-0800
accuracy class 0.5
SCT6725-1000
accuracy class 0.5