AG3210 | Economy planetary gear units with output shaft

The planetary gear units of the AG3210 economy series with output shaft are a cost-efficient alternative to our high-end gears. The gears, which are available in single-stage and dual-stage versions, offering added value with regard to the transmittable torque as well as radial and axial force, and significantly reduced torsional backlash. The AG3210 series is available in standard and high-torque versions for rotary servomotors. The gear ratios are finely scalable and range from 3 to 100.

Your selection:
    • AG3210-+NP005S | Economy planetary gear units, size 005

      AG3210-+NP005S | Economy planetary gear units, size 005

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F1 , F2 , F3
    • AG3210-+NP015S | Economy planetary gear units, size 015

      AG3210-+NP015S | Economy planetary gear units, size 015

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F1 , F2 , F3 , F4
    • AG3210-+NP025S | Economy planetary gear units, size 025

      AG3210-+NP025S | Economy planetary gear units, size 025

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F1 , F2 , F3 , F4 , F5
    • AG3210-+NP035S | Economy planetary gear units, size 035

      AG3210-+NP035S | Economy planetary gear units, size 035

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F2 , F3 , F4 , F5 , F6 , F7
    • AG3210-+NP045S | Economy planetary gear units, size 045

      AG3210-+NP045S | Economy planetary gear units, size 045

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F3 , F4 , F5 , F6 , F7