Beckhoff’s C60xx scalable series of ultra-compact industrial PCs combines high computing power in an extremely compact format with a wide range of options for installation in the control cabinet. A new Intel Atom® processor generation now provides even more performance reserves in the devices, which cover the spectrum from low to high automation requirements.
With a new generation of processors, the C6015, C6017, and C6025 ultra-compact Industrial PCs can be used for even more demanding computing tasks than before, while retaining their compact form factor. The fanless devices are designed in particular for control, visualization, and communication – from complex automation and virtualization to use as an edge device or HMI platform. All of this benefits from the new Intel Atom® x7 CPU series, which offers up to eight processor cores and a 3.0 GHz clock frequency.
As the smallest device with dimensions of just 82 x 82 x 40 mm, the C6015 ultra-compact Industrial PC is ideal for highly compact applications, virtualization, and IoT. The same applies to the C6017 with an installation depth of 66 mm, which has an additional second board level for optional interfaces and integrated 1-second UPS. Measuring 82 x 127 x 47 mm, the C6025 can also be expanded to up to eight processor cores and used with high-performance SSDs and USB-C.
Like all Beckhoff Industrial PCs, the C6015, C6017, and C6025 ultra-compact Industrial PCs consistently utilize the latest developments in processor technology.
Products
Mohamed Mewafy
11/6 Said Zakaria Street
Al Sefarat District, Cairo 11471
Egypt