TwinCAT CNC HMI for CNC-specific user interfaces

TwinCAT CNC HMI combines machine operation, real-time visualization, and engineering in a single, open, PC-based platform. This solution offers machine operators a modern, intuitive user interface and allows machine builders to flexibly implement their own processes, functions, and designs. TF2000 TwinCAT HMI, which the CNC HMI builds on, serves as the technological foundation.

CNC-specific controls such as the G-Code view and the axis and channel display are immediately available in the default view.
CNC-specific controls such as the G-Code view and the axis and channel display are immediately available in the default view.

Intuitive operation

TwinCAT CNC HMI provides CNC-specific control and display elements for day-to-day work on the machine tool. The intuitive user interface supports fast and secure operation.

  • axis displays, screw and speed overrides, and jog and inching functions
  • direct access to tool data, zero offset shifts, and the contour editor
The tool data list allows all tool data available in TwinCAT CNC to be managed clearly.
The tool data list allows all tool data available in TwinCAT CNC to be managed clearly.

Real-time visualization

Relevant machine and process data is clearly presented, which is useful for monitoring machining operations and quickly gathering information. CNC, PLC, and HMI are integrated into a unified PC-based platform, combining machine operation, real-time visualization, and engineering into a single system.

  • relevant information available right at the machine
  • seamless integration of CNC, PLC, and HMI
The machining simulation visualizes material removal in real time or in fast-forward mode and enables heatmap-based presentation of measurement data on the workpiece.
The machining simulation visualizes material removal in real time or in fast-forward mode and enables heatmap-based presentation of measurement data on the workpiece.

Simulation

The built-in G-Code editor supports cycle-based CNC programming. The TwinCAT CNC HMI Simulation Server visualizes machining processes in three dimensions based on real-time data.

  • visually check NC programs in fast-forward mode
  • display machining operations in sync with the actual machine
  • supports 3- and 5-axis milling processes
Preconfigured templates allow users to get started quickly and can be flexibly expanded into custom CNC user interfaces.
Preconfigured templates allow users to get started quickly and can be flexibly expanded into custom CNC user interfaces.

Flexible design options

Preconfigured templates make it easier to get started and reduce the engineering work involved. The open TwinCAT platform offers a high degree of flexibility for custom machine designs and processes.

  • flexibly customize user interfaces, layouts, and functions
  • easily integrate existing expertise and in-house functions
  • design modern HMIs that reduce the operator’s workload and differentiate machine concepts

Functions at a glance

Products

TF5310 | TwinCAT 3 CNC HMI Base
New

TF5310 | TwinCAT 3 CNC HMI Base

Beckhoff has an attractive software package for creating advanced and intuitive human-machine interfaces for CNC-controlled machines: the TF5310 TwinCAT 3 CNC HMI Base library. It is based entirely on the TF2000 TwinCAT 3 HMI Server and therefore integrates seamlessly into the TwinCAT HMI product family.

TF5320 | TwinCAT 3 CNC HMI Simulation Server
New

TF5320 | TwinCAT 3 CNC HMI Simulation Server

The TF5320 Simulation Server connects the 3D simulation control element (which is included in the TwinCAT 3 CNC HMI Base package (TF5310)) to the real-time data from TwinCAT CNC. The server accesses the current tool's data and the blank definition stored in the NC program. The simulation runs either in sync with the actual machining (real-time simulation) or in fast forward without actual axis movement using the contour visualization modes available in TwinCAT CNC. This allows the NC program to be visually checked in advance.