DetachFixClose

Control cabinet feedthrough | Sensor cables

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for sensor cables in different applications. The shown products represent a cross-section of the wide product portfolio.

No. Type PUR, drag-chain suitable PVC, fixed installation PUR, suitable for torsion/robotic application
(1) M8, flange, straight, female, 3-pin, A-coded – open end, 3-wire ZK2000-2800-0xxx - -
(2) M8, plug, straight, male, 3-pin, A-coded – M8, socket, straight, female, 3-pin, A-coded ZK2000-2122-0xxx* ZK2000-2122-3xxx ZK2000-2122-6xxx
(3) M12, socket, straight, female, 8-pin, A‑coded – open end, 8‑wire ZK2000-8200-0xxx - -
(4) M12, plug, straight, male, 8-pin, A‑coded – M12, socket, straight, female, 8-pin, A‑coded ZK2000-8182-0000
(5) M12, plug, straight, male, 8-pin, A-coded – M12, socket, straight, female, 8-pin, A-coded ZK2000-8182-0xxx - -
(6) M8, plug, straight, male, 3-pin, A-coded – M8, socket, straight, female, 3-pin, A-coded ZK2000-2122-0000
(7) M12, plug, straight, male, 4-pin, A-coded – open end, 4-wire ZK2000-6200-0xxx* - -
(8) M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded ZK2000-6162-0000
(9) M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded ZK2000-6162-0xxx*   ZK2000-6162-6xxx
(10) M8, plug, straight, male, 3-pin, A-coded – M8, socket, straight, female, 3-pin, A-coded - - ZK2000-2122-6xxx
(11) M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded - - ZK2000-6162-6xxx

* preferred type

xxx = cable length in decimeters