EL/ED3xxx | EtherCAT Terminals, analog input

EL3xxx | Analog input

EL3xxx | Analog input

1-channel 2-/3-channel 4-channel 5-/6-/8-/12-channel
Signal
0…10 V
Standard signal
EL3061
12 bit
EL3062
12 bit
EL3064
12 bit
EL3068
12 bit
EL3161
16 bit
EL3162
16 bit
EL3164
16 bit
0…±10 V
Standard signal
EL3001
single-ended, 12 bit
EL3002
single-ended, 12 bit
EL3004
single-ended, 12 bit
EL3008
single-ended, 12 bit
EL3101
differential input, 16 bit
EL3102
differential input, 16 bit
EL3104
differential input, 16 bit
EL3602
differential input, 24 bit
EL3702
differential input, 16 bit, oversampling
0…±75 mV EL3602-0010
differential input, 24 bit
0…±150 mV EL3702-0015
differential input, 16 bit, oversampling
0…±200 mV EL3602-0002
differential input, 24 bit
0…30 V EL3062-0030
12 bit
0…±30 V ELM3002-0000
24 bit, 20 ksps, push-in
ELM3004-0000
24 bit, 10 ksps, push-in
±1200 V…±60 V
±5 V…60 mV
ELM3002-0205
24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±1200…60 mV
ELM3002-0305 New
24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±5 V…60 mV
ELM3002-0405 New
24 bit, 50 ksps, galv. isolated, 4 mm, 1 x ±1200 V…60 mV, 1 x 5 V…60 mV
0…20 mA
Standard signal
EL3041
single-ended, 12 bit
EL3042
single-ended, 12 bit
EL3044
single-ended, 12 bit
EL3048
single-ended, 12 bit
EL3141
single-ended, 16 bit
EL3142
single-ended, 16 bit
EL3144
single-ended, 16 bit
EL3142-0010
single-ended, ±10 mA, 16 bit
EL3184
single-ended, 16 bit, HART
EL3011
differential input, 12 bit
EL3012
differential input, 12 bit
EL3014
differential input, 12 bit
EL3111
differential input, 16 bit
EL3112
differential input, 16 bit
EL3114
differential input, 16 bit
EL3612
differential input, 24 bit
EL3742
differential input, 16 bit, oversampling
EL3182
single-ended, 16 bit, HART
4…20 mA
Standard signal
EL3051
single-ended, 12 bit
EL3052
single-ended, 12 bit
EL3054
single-ended, 12 bit
EL3058
single-ended, 12 bit
EL3151
single-ended, 16 bit
EL3152
single-ended, 16 bit
EL3154
single-ended, 16 bit
EL3021
differential input, 12 bit
EL3022
differential input, 12 bit
EL3024
differential input, 12 bit
EL3121
differential input, 16 bit
EL3122
differential input, 16 bit
EL3124
differential input, 16 bit
EL3621-0020
differential input, 24 bit
EL3124-0090
16 bit, TwinSAFE SC
0…±20 mA EL3112-0011
differential input, 16 bit
ELM3102-0000
24 bit, 20 ksps, NAMUR NE43, push-in
ELM3104-0000
24 bit, 10 ksps, NAMUR NE43, push-in
ELM3104-0020
24 bit, 10 ksps, NAMUR NE43, push-in, factory calibrated
0…±10 V/±20 mA
Standard signal
EL3072 Preferred type
16 bit, NAMUR NE43
EL3074 Preferred type
16 bit, NAMUR NE43
EL3078 Preferred type
16 bit, NAMUR NE43
EL3172 Preferred type
16 bit, NAMUR NE43
EL3174 Preferred type
16 bit, NAMUR NE43
EL3172-0020 New
16 bit, NAMUR NE43, factory calibrated
EL3174-0002
16 bit, electrically isolated, NAMUR NE43
EL3174-0090
16 bit, NAMUR NE43, TwinSAFE SC
ELM3146-0000
24 bit, 1 ksps, push-in
ELM3142-0000
24 bit, 1 ksps, push-in
ELM3144-0000
24 bit, 1 ksps, push-in
ELM3148-0000
24 bit, 1 ksps, push-in
0...±3 V/0...±20 mA EL3174-0032
16 bit, electrically isolated, NAMUR NE43, ±3 V
±3 V/±5 V EL3008-0003
±3 V, 16 bit, cascaded channels
EL3008-0005 New
±5 V, 16 bit, cascaded channels
0...±60 V EL3174-0042
16 bit, electrically isolated, NAMUR NE43
0...±60 V/0...±20 mA ELM3102-0100
24 bit, 20 ksps, push-in, galv. isolated
Multi-function EL3751
24 bit, 10 ksps
ELM3702-0000
24 bit, 10 ksps, push-in
ELM3704-0000
24 bit, 10 ksps, push-in
EL3751-0004
24 bit, 10 ksps, resistance or temperature measurement
ELM3702-0101
24 bit, 10 ksps, galvanically isolated, LEMO
ELM3704-0001
24 bit, 10 ksps, LEMO
EL3751-0024
24 bit, 10 ksps, factory calibrated
ELM3704-0020
24 bit, 10 ksps, push-in, factory calibrated
Temperature measurement
resistance thermometer RTD
EL3201
16 bit
EL3202
16 bit
EL3204
2-wire, 16 bit
EL3208
16 bit
EL3201-0010
16 bit, high-precision
EL3202-0010
16 bit, high-precision
EL3204-0162
2-wire, 16 bit, 2 x RTD, 2 x ±10 V
EL3208-0010
Pt1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ
EL3204-0200
16 bit, universal input for RTD
EL3214
3-wire, 16 bit
EL3218
3-wire, 16 bit
EL3214-0090
16 bit, TwinSAFE SC
ELM3244-0000
24 bit, high-precision, 1 ksps, push-in
ELM3246-0000
24 bit, high-precision, 1 ksps, push-in
Temperature measurement
thermocouple, mV
EL3311
16 bit
EL3312
16 bit
EL3314
16 bit
EL3318
16 bit
EL3314-0002
24 bit, electrically isolated
EL3314-0010
24 bit
EL3314-0090
16 bit, TwinSAFE SC
EL3314-0092
24 bit, galvanically isolated, TwinSAFE SC
ELM3344-0000
24 bit, 1 ksps, push-in
ELM3348-0000
24 bit, 1 ksps, push-in
ELM3344-0003
24 bit, 1 ksps, push-in, Mini-TC universal
ELM3348-0003
24 bit, 1 ksps, push-in, Mini-TC universal
ELM3704-1001
24 bit, 10 ksps, push-in, TC adjustment
Measurement bridge
strain gauge
EL3351
strain gauge, 16 bit
ELM3502-0000
24 bit, 20 ksps, push-in
ELM3504-0000
24 bit, 10 ksps, push-in
EL3356
self-calibration
ELM3542-0000
24 bit, 1 ksps, push-in
ELM3544-0000
24 bit, 1 ksps, push-in
EL3356-0010
24 bit, 10 ksps
EL3356-0090
TwinSAFE SC
Measurement technology EL3681
digital multimeter terminal, voltage/current, 18 bit
EL3692
resistance measurement, 100 mΩ…10 MΩ
EL3255
potentiometer measurement, 5-channel
Acceleration measurement
Position, vibration, Condition Monitoring, IEPE
EL3632
16 bit, 50 ksps
ELM3602-0000
24 bit, 50 ksps, push-in
ELM3604-0000
24 bit, 20 ksps, push-in
ELM3602-0002
24 bit, 50 ksps, BNC
ELM3604-0002
24 bit, 20 ksps, BNC
Pressure measuring EM3701
differential pressure, ±100 hPa
EM3702
relative pressure, 7500 hPa
EM3712
relative pressure, ±1000 hPa
Power measurement
≤ 500 V
EL3403
500 V AC, 1 A
EL3423
480 V AC/DC, 1 A, economy
EL3443 Preferred type
480 V AC/DC, 1 A, extended functionalities
EL3446 Preferred type
1 A, distributed power measurement
EL3443-0010
480 V AC/DC, 5 A, extended functionalities
EL3446-0011
100 mA, distributed power measurement
EL3443-0011
480 V AC/DC, 100 mA, extended functionalities
EL3475
distributed power measurement, RJ45
EL3443-0013
480 V AC/DC, 333 mV, extended functionalities
EL3475-0200
distributed power measurement, RJ45, extended functionalities
EL3443-0020
480 V AC/DC, 1 A, extended functionalities, factory calibrated
EL3444
10 A, distributed power measurement, galv. isolated
Power measurement
> 500 V
EL3453
690 V AC, 5 A, extended functionalities
EL3453-0020
690 V AC, 5 A, extended functionalities, factory calibrated
EL3453-0100
130 V AC, 5 A, extended functionalities
Mains monitor
±480 V
EL3483
480 V AC/DC, mains monitor
EL3483-0060
480 V AC/DC, mains monitor with voltage measurement
Power monitoring
≤ 500 V
EL3773
500 V, 1 A AC/DC, 10 ksps
Power monitoring
> 500 V
EL3783
690 V AC, 5 A AC, 20 ksps
EL3783-0100
130 V AC, 5 A AC, 20 ksps
Ex i, 0/4…20 mA
Standard signal
ELX3181
4…20 mA, single-ended, 16 bit, HART
ELX3152
0/4…20 mA, single-ended, 16 bit
ELX3184
4…20 mA, single-ended, 16 bit, HART
ELX3158
4…20 mA, single-ended, 16 bit
ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
Ex i, temperature measurement
resistance thermometer RTD
ELX3202
RTD, 2-, 3- and 4-wire, 16 bit
ELX3204
RTD, 2-wire, 16 bit
ELX3202-0090
RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire, 16 bit, TwinSAFE SC
Ex i, temperature measurement
thermocouple, mV
ELX3312
thermocouple/mV measurement, 2-wire, 16 bit
ELX3314
thermocouple/mV measurement, 2-wire, 16 bit
ELX3312-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
Ex i, measurement technology ELX3351
strain gauge, 24 bit
ELX3252
potentiometer measurement, 16 bit
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
ELX3632
IEPE, 16 bit

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.


ED3xxx | Analog input

ED3xxx | Analog input

1-channel 2-/3-channel 4-channel 8-channel
Signal
±10 V/±20 mA ED3072 New Preferred type
16 bit, single-ended, 2 ksps, push-in
ED3074 New Preferred type
16 bit, single-ended, 2 ksps, push-in
ED3078 New Preferred type
16 bit, single-ended, 2 ksps, push-in
ED3172 New
16 bit, 10 ksps, push-in
ED3174 New
16 bit, 10 ksps, push-in
Multi-function ED3274 New
RTD/TC, push-in
Measurement bridge
strain gauge
ED3361 New
24 bit, sensor supply 5/10 V DC, 1 x DI, 1 x DO, push-in
ED3362 New
24 bit, sensor supply 5/10 V DC, 1 x DI, 1 x DO, push-in
ED3361-0100 New Preferred type
24 bit, sensor supply 5/10 V DC, push-in
ED3362-0100 New Preferred type
24 bit, sensor supply 5/10 V DC, push-in