DetachFixClose

Ethernet TCP/IP | Tabular product overview

IPC, Embedded PC

CXxxxx | DIN rail industrial PCs

CXxxxx | DIN rail industrial PCs

32 bit ARM 64 bit ARM Intel Atom® Intel® Celeron®/Intel® Core™ AMD Ryzen™ Intel® Xeon®
2 x 10/100/1000/2500 Mbit/s
on-board
CX56x0
2 x 10/100/1000 Mbit/s
on-board
CX50x0 CX20x0 CX20x3 CX20x2
CX51x0
CX52x0
1 x 10/100/1000 Mbit/s
on-board
CX82xx
CX9240
1 x 10/100 Mbit/s
on-board
CX70xx
CX80xx
CX81xx
CX9020
2 x 10/100/1000 Mbit/s
system module
CX2500-0060
for CX52x0
CX2500-0060
for CX20x0
CX2500-0060
for CX20x3 and CX56x0
CX2500-0060
for CX20x2
1 x 10/100/1000 Mbit/s with PoE
system module
CX2500-0061
for CX52x0
CX2500-0061
for CX20x0
CX2500-0061
for CX20x3 and CX56x0
CX2500-0061
for CX20x2
1 x 10/100/1000/2500 Mbit/s
system module
CX2500-0062
for CX52x0
CX2500-0062
for CX20x3 and CX56x0
CX2500-0062
for CX20x2


CPxxxx

CPxxxx

ARM Cortex™ Intel Atom®/Intel® Celeron® ULV Intel® Core™
Multi-touch built-in devices CP26xx
CP27xx
CP22xx
Multi-touch mounting arm devices CP37xx
CP32xx


Cxxxx

Cxxxx

Intel Atom®/Intel® Celeron® ULV Intel® Core™ Intel® Xeon®
Ultra-compact Industrial PCs C6015
C6017
C6025
C6027
C6030
C6032
C7015
Compact Industrial PCs C6905
C6915
C6925
C6920
C6930
C6515
C6525
Control cabinet Industrial PCs C6640
C6650
C6140
C6150
C6240
C6250
19-inch slide-in Industrial PCs C5210
C5240
Industrial server C6670


FCxxxx | Fieldbus cards

FCxxxx | Fieldbus cards

PCI PCIe
Ethernet fieldbus cards FC9004
4 x RJ45, 10/100 MBit/s
FC9022
2 x RJ45, 1 GBit/s
FC9002
2 x RJ45, 10/100 MBit/s
FC9024
4 x RJ45, 1 GBit/s
FC9011
1 x RJ45, 1 GBit/s
FC9001-0010
1 x RJ45, 10/100 MBit/s


I/O components for the control cabinet (IP20)

BKxxxx | Bus coupler

BKxxxx | Bus coupler

Standard Compact
Ethernet Bus coupler BK9000
BK9050
BK9100
2-channel switch


BCxxxx, BXxxxx | Bus Terminal Controller

BCxxxx, BXxxxx | Bus Terminal Controller

48 kByte program memory 64/96 kByte program memory 128 kByte program memory 256 kByte program memory
Ethernet Bus Terminal Controller BC9050
BC9000
BC9020
BX9000
BC9191
room controller
BC9100
2-channel switch
BC9120
2-channel switch
BC9191-0100
room controller, RS485 interface


EL6xxx | Communication

EL6xxx | Communication

1-channel 4-channel
Switch port EL6601
switch port
EL6614
switch port


CUxxxx, EPxxxx | Ethernet switches/components

CUxxxx, EPxxxx | Ethernet switches/components

100 MBit/s, IP 20 100 MBit/s, IP 67 1 GBit/s, IP 20
Switches CU2005
5-port, RJ45, IP20
CU2008
8-port, RJ45, IP20
CU2608
8-port, M12 (D-coded), IP67
CU2208
8-port, RJ45, IP20
CU2016
16-port, RJ45, IP20


CUxxxx | Ethernet port multiplier

CUxxxx | Ethernet port multiplier

1 GBit/s
Ethernet port multiplier CU2508
1 x RJ45 (+ 8 x RJ45: 100 Mbit/s)


I/O components for use on the machine (IP67)

IL23xx-B90x | Digital combi

IL23xx-B90x | Digital combi

M8 connector M12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2301-B900
IL2302-B900
IL2301-B901
IL2302-B901


Automation

TF6xxx | TwinCAT Connectivity

TF6xxx | TwinCAT Connectivity

Operating system Engineering/Runtime TwinCAT 3 level
TC3 OPC UA TF6100
Windows 7, Windows 10, Windows CE Engineering, Runtime 20…94
TC3 FTP Client TF6300
Windows 7, Windows 10, Windows CE Runtime 30…94
TC3 TCP/IP TF6310
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94


TS6xxx | Communication supplements

TS6xxx | Communication supplements

Operating system Engineering/Runtime
TwinCAT OPC UA Server TS6100
Windows 7, Windows 10, Windows CE Runtime
TwinCAT FTP Client TS6300
Windows 7, Windows 10, Windows CE Runtime
TwinCAT TCP/IP Server TS6310
Windows 7, Windows 10, Windows CE Runtime