AS2000 | New ordering option: Incremental encoder interface with 5 V power supply and TTL/RS422 interface

Stepper motors are synchronous motors with a high number of poles, which can therefore be regarded as direct drives. Advantages include high holding torque and very good positioning capability. By intelligently controlling the stator windings in full or micro-step mode, individual steps or partial steps can be driven to without position feedback. This distinguishes stepper motors from servomotors and makes them a cost-effective alternative. Excessive acceleration and fast load cycles can result in the stepper motor no longer being able to follow the rotary field and "losing steps". The encoder option can improve matters in this situation.

The AS2000 stepper motor series will be extended by the widely used incremental encoder interface with 5 V power supply and TTL/RS422 interface. This variant fits perfectly to the EL7062 2-channel stepper motor terminal.

Order reference For AS20uv-wxyz
u flange code
v motor length
y = 2 encoder 5 V DC, (DIFF RS422, TTL), 1024 increments

Products

ASxxxx | Stepper motors

ASxxxx | Stepper motors

In combination with the I/O components for compact drive technology, the AS1000 and AS2000 stepper motors form a cost-effective drive system.

EL7062 | EtherCAT Terminal, 2-channel motion interface, stepper motor, 48 V DC, 3 A, with incremental encoder, 5 V DC

EL7062 | EtherCAT Terminal, 2-channel motion interface, stepper motor, 48 V DC, 3 A, with incremental encoder, 5 V DC

The EL7062 EtherCAT Terminal is intended for the direct connection of two stepper motors in the mid power range up to 3 A and a voltage range from 8…48 V.