C60xx | Ultra-compact Industrial PCs

Extremely space-saving and flexible

Product manager Felix Wildemann presents the ultra-compact Industrial PCs.
Product manager Felix Wildemann presents the ultra-compact Industrial PCs.

The C60xx series of scalable ultra-compact Industrial PCs combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet. It is ideally suited for control, visualization and communication, for example into the cloud.

The latest Intel® processors offer maximum scalability and power density with an optimum price-performance ratio.

Performance classes and application areas

The C601x series offers Intel Atom® computing power for a wide range of automation and visualization tasks. Due to their impressive computing power in relation to their size, the PCs are mainly suited for use in Industrie 4.0 applications, for example as an IoT gateway.

The C603x series unites high-performance Intel® Core™ i processors with extremely compact housing dimensions. The processors from the 65 W class have only been used in the much larger ATX-based Industrial PCs up to now. The devices thus represent a new dimension in terms of power density. They are suitable above all for particularly complex automation and visualization tasks, but also for a wide range of other applications in the field of image processing, the handling of large volumes of data and in the IoT environment.

The C602x series is the link between the C601x and the C603x, and the fanless integration of Intel® Core™ i U processors of the 15 W class opens up new application areas and options.

The addition of the even more powerful C604x series is opening up a whole new world of possibilities for users. This leap in performance is achieved through the consistent use of the latest Intel® Core™ processors, now in their 12th or 13th generations. For the very first time, the Intel® Core™ i5, i7 and i9 processors are built in a hybrid architecture. The C6043 extends the series of ultra-compact industrial PCs to include a high-performance device with a built-in slot for powerful graphics cards. With Intel® Core™ processors and highly parallelizing NVIDIA graphics processors, the PC becomes the perfect central control unit for ultra-sophisticated applications.

Compactness

The Industrial PCs from the C60xx series are the most compact in their respective performance class in the Beckhoff portfolio. In use, up to 90% space can be saved with the same computing power (compare Beckhoff C6640 and C6030). The C6015 – the smallest Beckhoff Industrial PC with a mounting space of just 82 x 82 x 40 mm – should be highlighted here.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Your selection:
    • C6015 | Fanless ultra-compact Industrial PC

      CPU type:
      Intel Atom®
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      1 slot for one M.2 SSD easily accessible
      Special feature:
      extremely compact control PC and IoT gateway
    • C6017 | Fanless ultra-compact Industrial PC

      CPU type:
      Intel Atom®
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      1 slot for one M.2 SSD easily accessible
      Special feature:
      second board level for C6015 with optional interfaces and integrated 1-second UPS
    • C6025 | Fanless ultra-compact Industrial PC

      C6025 | Fanless ultra-compact Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      1 slot for one M.2 SSD easily accessible
      Special feature:
      fanless Intel® Core™ i processors for control and communication applications
    • C6027 | Fanless ultra-compact Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      1 slot for M.2 SSD
      Special feature:
      second board level for C6025 with optional interfaces and integrated 1-second UPS
    • C6030 | Ultra-compact Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      2 slots for M.2 SSDs easily accessible under the side cover
      Special feature:
      highest power density with 65 watt Intel® Core i processors in the smallest installation space
    • C6032 | Ultra-compact Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      2 slots for M.2 SSDs easily accessible under the side cover
      Special feature:
      second board level for C6030 with 2 slots for PCIe® compact modules
    • C6040 | Ultra-compact Industrial PC

      C6040 | Ultra-compact Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7, Intel® Core™ i9
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      2 slots for M.2 SSD or high-performance M.2 SSD, NVM Express™
    • C6043 | Ultra-compact Industrial PC with NVIDIA® GPU

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7, Intel® Core™ i9
      Housing/protection rating:
      for space-saving control cabinet installation, IP20
      Slots for hard disk/flash:
      2 slots for M.2 SSDs easily accessible under the side cover
      Special feature:
      second board level for C6040 with slot for factory-installed graphics card and one PCIe® compact module