AMP8000
AMP8000 |
||||
Baulänge | ||||
1 | 2 | 3 | 4 | |
Flanschgröße | ||||
F3 (72 mm) |
AMP8031 M0 = 1,36…1,38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8032 M0 = 2,35…2,37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8033 M0 = 3,10…3,15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F4 (87 mm) |
AMP8041 M0 = 2,35…2,40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8042 M0 = 3,84…4,10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8043 M0 = 4,70…5,40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F5 (104 mm) |
AMP8051 M0 = 4,40…4,60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8052 M0 = 5,60…7,60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8053 M0 = 9,60…10,20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8054 M0 = 11,8 Nm, nn = 2000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |