EL5xxx | Position measurement
EL5xxx | Position measurement |
||
| 1-channel | 2-channel | |
| Signal | ||
| Absolute position measurement |
EL5001 SSI encoder interface |
EL5002 SSI encoder interface |
|
EL5001-0011 SSI monitor interface |
||
|
EL5001-0090 SSI encoder interface, TwinSAFE SC |
||
|
EL5031-0011 EnDat® 2.2 interface, oversampling |
||
|
EL5032 EnDat® 2.2 interface |
||
|
EL5032-0090 EnDat® 2.2 interface, TwinSAFE SC |
||
|
EL5042 BiSS® C interface |
||
|
EL5072 inductive displacement sensor interface, LVDT |
||
| Incremental position measurement |
EL5021 SinCos encoder interface, 1 VPP |
|
|
EL5021-0090 SinCos encoder interface, 1 VPP, TwinSAFE SC |
||
|
EL5101 incremental encoder interface, RS422, TTL, 1 MHz |
EL5102 incremental encoder interface, RS422, TTL, open collector, 5 MHz |
|
|
EL5101-0010 incremental encoder interface, RS422, 5 MHz |
EL5112 Preferred type incremental encoder interface, RS422, TTL, open collector, 5 MHz, 2 x AB/1 x ABC |
|
|
EL5101-0011 incremental encoder interface, RS422, 5 MHz, oversampling |
EL5122 incremental encoder interface, TTL, open collector, 1 MHz, 2 x AB |
|
|
EL5101-0090 incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC |
||
|
EL5131 incremental encoder interface, RS422, TTL, 2 x 24 V DC push-pull outputs |
||
|
EL5151 incremental encoder interface, 24 V HTL, 100 kHz |
EL5152 incremental encoder interface, 24 V HTL, 100 kHz |
|
|
EL5151-0021 incremental encoder interface, 24 V HTL, 100 kHz, 1 x 24 V DC output |
||
|
EL5151-0090 incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC |
||
| Ex i, incremental position measurement |
ELX5151 incremental encoder interface, NAMUR |
|
|
ELX5151-0090 incremental encoder interface, NAMUR, TwinSAFE SC |
||
| Encoder simulation |
EL5001-0012 SSI encoder simulation |
EL2522 Preferred type incr. enc. simulation, 2-channel AB, 1-channel ABC, 0…4 MHz |
|
EL2521 incr. enc. simulation, 1-channel AB, 0…500 kHz, RS422 |
||
|
EL2521-0024 incr. enc. simulation, RS422, 24 V DC, externally powered |
||
|
EL2521-0025 incr. enc. simulation, RS422, 24 V DC, externally powered, ground switching |
||
|
EL2521-0124 incr. enc. simulation, RS422/24 V DC, capture/compare in-/output |
||
Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.