Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at DTECH 2026

February 3-5 | San Diego Convention Center | Booth #5933

DTECH

The leading T&D Event

At DTECH 2026, reliable, low-carbon energy distribution is top of mind. Beckhoff’s highly connected PC-based control and EtherCAT technologies ensure secure monitoring and control of energy flows, supporting renewable energy integration and overall grid stability. With over 125,000 wind turbines using our open control technology around the world and modular, IEC-compliant phasor measurement units, we simplify complex energy applications with standard solutions.

TwinCAT Power Functions: Powering up measurement and control

  • TwinCAT Power Functions deliver modular, ready-to-use software for precise power measurement and control
  • real-time diagnostics and phase monitoring to grid-compliant power plant control
  • TF8330, TF8350, and TF8360 software modules enable fast integration, advanced analytics, and seamless communication via MQTT, OPC UA, and HTTP REST

Learn more

EtherCAT: Fast, synchronized, and ready for the smart energy future

  • EtherCAT communication technology delivers unmatched real-time performance for energy applications
  • sub-microsecond synchronization, 1–10 Gbit/s speeds, and seamless sensor integration
  • sptional networking over fiber optic cables up to 2 km
  • EtherCAT ensures precise, data-rich measurement and control, enabling efficient, transparent energy management across increasingly connected and intelligent power systems

Learn more

EL3475 with power sensors: Mastering the energy grid transformation with Beckhoff

  • integrated measurement technology simplifies energy monitoring with easy-to-retrofit power sensors and the EL3475 EtherCAT Terminal
  • enables precise measurement, fast installation, and transparent power distribution analysis
  • helps operators replace analog devices, optimize grid performance, and comply with Section 14a EnWG for smarter, more efficient energy management

Learn more

TwinCAT Analytics: Comprehensive energy monitoring

  • TwinCAT Analytics offers a full workflow for energy monitoring analysis in distribution grids
  • data acquisition and secure streaming via MQTT to analysis and visualization on web-based dashboards
  • drag-and-drop functionality, TwinCAT Scope View integration, and condition monitoring support
  • users gain clear insights and actionable intelligence for efficient energy management

Learn more

Open PMU solution for precise phase measurements in transmission and distribution

  • time-synchronous and precise phase measurement in distribution and supply networks in accordance with IEC 60255-118-1
  • fault detection and propagation with high temporal resolution in the μs range
  • a complete system solution comprising a power monitoring terminal (EL3783), synchronization terminal for distributed clocks (EL6689), and TF8350 TwinCAT 3 software
  • global synchronization of all substations with 100 ns via GNSS; local synchronization via EtherCAT
  • 3-phase, electrically isolated monitoring of current and voltage with 20 ksps
  • wide selection of communication interfaces for data transmission and archiving

Learn more

EL6689: Distributed clocks synchronization terminal for connection to a GNSS

  • communication interface supports all active GNSS (GPS, GLONASS, Galileo, BeiDou)
  • worldwide synchronization with high accuracy of < 100 ns (clear sky) or < 1 μs (indoor)
  • meets the highest application requirements, such as IEC 61850, Class T5
  • additional monitoring of signal quality, position, speed, and direction
  • includes temperature-compensated crystal oscillator (TCXO)

Learn more

EL6761 communication terminal speaks OCPP: Electromobility benefits

  • a complete communication solution for EV charging infrastructures
  • Open Charge Point Protocol (OCPP) 1.6 and 2.0.1 have been implemented
  • use cases: charging process, local load management of charging stations and billing via CSMS (Cyber Security Management Systems)
  • vehicle communication via PWM (IEC 61851) and powerline (ISO 15118) with EL6761 charge controller terminal

Learn more

At a glance

Location:
San Diego, CA, United States
Date:
03.02.2026 – 05.02.2026
Exhibition center:
San Diego Convention Center
Beckhoff main stand:
Booth 5933
Opening hours:
Tuesday–Wednesday: 10:00 a.m.–05:00 p.m.
Thursday: 09:00 a.m.–01:00 p.m.
Link to exhibition:
www.distributech.com
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com