Your lead in packaging?
Increases with efficient automation
How can you pack more and more products while conserving resources and energy? Beckhoff has the answers to issues like these. From May 7–13 at Interpack 2026 in Düsseldorf, we will showcase automation solutions for sustainable packaging processes in Hall 11, Booth D26: intelligent transport systems such as XPlanar and XTS combined with cost-effective drive solutions enable maximum flexibility in machine design.
Open up space in your plant with the modular MX‑System, which eliminates expensive control cabinets and complex engineering and wiring. You can tap into additional potential for efficiency in plant programming and optimization with AI-supported assistants: TwinCAT CoAgent and the TwinCAT Machine Learning Creator.
Discover our comprehensive portfolio at Interpack 2026. See how our solutions are the perfect fit for your packaging machinery and processes.
We're looking forward to seeing you in Hall 11, Booth D26!
Pluggable system solution for control cabinet-free automation:
MX‑System
- space-saving and robust: compact, robust metal housing units replace the control cabinet
- direct machine integration: installation directly on the system shortens cables
- easy installation and maintenance: plug-and-play modules can be swapped out by non-specialist personnel
- scalable modular system: modular IPC, I/O, and drive solutions for individual machine concepts
- smart diagnostics via Bluetooth®: fast fault detection minimizes downtime
Highly optimized and fully system-integrated: AX1000, AM1000, and AF1000 economy drive system
- function- and cost-optimized: high-performance drive system comprising AM1000 synchronous servomotor, AX1000 servo drive, and AF1000 variable frequency drive
- variable: available in power levels up to 1 kW (230 V AC) and 1.7 kW (400 V AC) as single- and double-axis variants, AF1000 up to 5.5 kW
- easy to implement: plug-and-play commissioning and diagnostics with TwinCAT tools
- optimized design: compact and cost-efficient
- fast motor installation: robust connectors combined with OCT
Future-proof automation for packaging machinery: TwinCAT
- TwinCAT CoAgent: AI agents support the entire automation process, from engineering to operational management
- TwinCAT Machine Learning Creator: generate powerful AI models from machine data and execute them on the controller
- TwinCAT PLC++: add value by improving runtime and engineering
- TwinCAT MC3: optimized CPU usage through multi-core and multi-task support
The XPlanar planar motor system: Levitating, contactless, intelligent
- wear-free and floating: individual 2D transport of light and heavy parts with different movers
- small footprint: individual machine layouts and routing with several planar tile and mover geometries
- flexible and fast: movement and processing with up to 3 m/s and 6 degrees of freedom
- simplified handling processes: precise positioning to within a few micrometers
- cost-efficient: save up to 50% in space and costs thanks to new planar tiles
The XTS linear transport system: Customized motion solutions for innovative machines
- high productivity: individual motion profiles decouple slow process steps
- compact system designs: individual routes thanks to various motor modules
- fast product changeover: software-based format changes without downtime
- cleaning in accordance with GMP standards: the stainless steel XTS Hygienic has no concealed edges and recesses and is equipped with high-pressure cleaner resistant seals
- function-optimized design: XTS EcoLine motor modules enable significant cost reductions
XTS with No Cable Technology (NCT)
- optimize cycle times: movers become mobile processing stations
- leverage transport time: contactless power and synchronous data transmission for subtasks such as weighing, aligning, rotating, and mixing
At a glance
- Location:
- Düsseldorf, Germany
- Date:
- 07.05.2026 – 13.05.2026
- Beckhoff main stand:
- Hall 11, Booth D26
- Opening hours:
-
daily: 10:00 a.m.–6:00 p.m.
- Link to exhibition:
- www.interpack.com
Beckhoff Automation GmbH & Co. KG
Hülshorstweg 20
33415 Verl
Germany
+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/
+49 5246 963-0
sales@beckhoff.com