DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at K 2022

PC-based control for plastics machines

K 2022

Efficient automation solutions for the plastics industry

The plastics industry is facing new challenges: At K 2022 in Dusseldorf from October 19 to 26, Beckhoff will be showing how to increase machine productivity with PC- and EtherCAT-based control technology, whilst also reducing consumption of resources. The range of applications extends from injection molding, blow molding and extrusion to additive manufacturing and integration of production cells. As a highlight, this year we will present a modular software solution for control and visualization with the TwinCAT 3 Plastic Framework, which minimizes development effort and maintains the open nature of Beckhoff architecture. The TwinCAT 3 Plastic Framework brings together Beckhoff’s many years of expertise in plastics, seamlessly integrating important industry-specific control functions into the TwinCAT environment. Furthermore, another focus is integration of Euromap/OPC UA as a global language for plastics machines.

We can’t wait to show you our latest innovations.
We look forward to seeing you in Hall 11!

TwinCAT 3 Plastic Framework

  • modular software solution for control of plastics machines
  • brings together industry-specific functions in one platform
  • seamless integration into the usual TwinCAT Engineering environment
  • integrated HMI for easy visualization and operation
  • prepared for Euromap/OPC UA

Pluggable system solution for control cabinet-free automation: The MX-System

  • modular system with IPC, coupler, I/O, motion, relay and system modules on scalable baseplates
  • direct placement on the machine
  • for control cabinet-free machine and system concepts in robust metal housings

Learn more

I/O expertise for series production: The EtherCAT plug-in module

  • prefabricated and pluggable EtherCAT I/O system
  • highly compact signal distribution boards with relocated wiring level
  • ideal for series production with average and high unit numbers
  • reduced space requirements and wiring effort

Learn more

Compact multi-core Embedded PCs: CX5600 series

  • equipped with AMD Ryzen™ processors
  • fanless, flexibly expandable and with low power consumption
  • direct apposition of bus and EtherCAT Terminals

Learn more

Compact drive technology for perfect motion solutions

  • ELM72xx EtherCAT Terminal: full-fledged servo drives in a robust metal housing
  • AMI8100 series: decentralized drive technology directly integrates the servo drive into the servomotor in a compact design
  • One Cable Technology reduces wiring effort

Learn more

Scalable ultra-compact Industrial PCs: C60 series

  • extremely space-saving and flexible
  • modern Intel® processors in a variety of performance classes offer maximum scalability and optimal power density
  • wide range of options for installation in the control cabinet

Learn more

At a glance

Location:
Dusseldorf, Germany
Date:
19.10.2022 – 26.10.2022
Beckhoff main stand:
Hall 11, Booth H11
Opening hours:
10:00 a.m. – 06:30 p.m.
Link to exhibition:
www.k-online.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com